目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BLHB50 - Right angled gearbox, bored shaft - Torque up to 30Nm
HPC
Power transmission parts
Gearboxes
Right angle drive gearboxes
Ondrives L hollow shaft right angle drive gearboxes
Powered by
CAD模型選擇
{hpc/v2/gearboxes/angle/ondrives_lhollow/blhb50.prj},{NB=hpc_BLHB50-1},{REF=BLHB50-1},{RAP=1:1},{AE=Creux},{AS=Creux},{REND=88%},{VME=3000},{VMS=3000},{INFO=INFO},{PPATH=blhb50_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Reference
ⁿ/ₐ
RAP
Ratios
ⁿ/ₐ
AE
Input shaft
ⁿ/ₐ
AS
Output shaft
ⁿ/ₐ
REND
Efficiency at
[1000t/min]
VME
Max. input speed
[t/min]
VMS
Max. output speed
[t/min]
HPC - BLHB50-1
BLHB50-1
1:1
Creux
Creux
88%
3000
3000
HPC - BLHB50-2
BLHB50-2
2:1
Creux
Creux
88%
3000
1500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表