目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHTRP19 1 - Bevel and bevel tee gearbox - Torque up to 87.3Nm - Simplified view
HPC
Power transmission parts
Gearboxes
Right angle drive gearboxes
Moulded casing L or T shaft right angle drive gearboxes
Powered by
CAD模型選擇
{hpc/v2/gearboxes/angle/mouldedcasing/chtrp19_1.prj},{NB=hpc_CHTRP19-4-2},{REF=CHTRP19-4-2},{TYPE=4},{RAP=2:1},{E=A},{S=C},{VE=3000},{VS=1500},{MAS=4.5},{C1=0},{C2=1},{PPATH=chtrp19_1_asmtpl.prj},{REP=Représentation simplifiée},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
RAP
Ratios
ⁿ/ₐ
E
Input
ⁿ/ₐ
S
Output
ⁿ/ₐ
VE
Max. input speed
[t/min]
VS
Max. output speed
[t/min]
MAS
Weight
[kg]
REP
View
ⁿ/ₐ
HPC - CHTRP19-1-1
CHTRP19-1-1
1
1:1
A
B
3000
3000
4.5
Simplified view
HPC - CHTRP19-2-1
CHTRP19-2-1
2
1:1
A
C
3000
3000
4.5
Simplified view
HPC - CHTRP19-3-2
CHTRP19-3-2
3
2:1
A
B
3000
1500
4.5
Simplified view
HPC - CHTRP19-4-2
CHTRP19-4-2
4
2:1
A
C
3000
1500
4.5
Simplified view
HPC - CHTRP19-5-3
CHTRP19-5-3
5
3:1
A
B
3000
1000
4.5
Simplified view
HPC - CHTRP19-6-3
CHTRP19-6-3
6
3:1
A
C
3000
1000
4.5
Simplified view
HPC - CHTRP19-7-1
CHTRP19-7-1
7
1:1
A
B-C
3000
3000
4.5
Simplified view
HPC - CHTRP19-8-2
CHTRP19-8-2
8
2:1
A
B-C
3000
1500
4.5
Simplified view
HPC - CHTRP19-9-3
CHTRP19-9-3
9
3:1
A
B-C
3000
1000
4.5
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表