目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RTL450 - Self-centering locking assembly -High torque - Simplified drawing
HPC
Power transmission parts
Assembly elements
Locking assembly
Powered by
CAD模型選擇
{hpc/v2/assembly/clampew/rtl450.prj},{NB=hpc_RTL450-50-80},{REF=RTL450-50-80},{A=50},{D=80},{B=56},{L=64},{C=72},{M=8xM8x50},{TA=41},{T=4150},{PW=200},{PN=98},{REP=Simplified view},{INFO=INFO},{NBR=8},{X=1},{DV=8},{LV=50},{B1=28.000},{LG=22.000},{LS=15.750},{DK=13.000},{K=8.000},{T1=4.000},{DA=9.200},{F=1.020},{R=0.400},{S=6.000},{E=6.860},{V=0.800},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Part number
ⁿ/ₐ
A
ØA
[mm]
D
ØD
[mm]
B
[mm]
L
[mm]
C
[mm]
M
Screw m
ⁿ/ₐ
TA
Screwing in torque
[Nm]
T
Couple transmissible
[Nm]
PW
[N/mm²]
PN
[N/mm²]
REP
View
ⁿ/ₐ
HPC - RTL450-25-55
RTL450-25-55
25
55
32
40
46
6xM6x35
17
840
295
134
Simplified view
HPC - RTL450-30-55
RTL450-30-55
30
55
32
40
46
6xM6x35
17
1000
246
134
Simplified view
HPC - RTL450-35-60
RTL450-35-60
35
60
44
54
60
7xM6x45
17
1360
174
101
Simplified view
HPC - RTL450-38-75
RTL450-38-75
38
75
44
54
62
7xM8x50
41
2740
296
150
Simplified view
HPC - RTL450-40-75
RTL450-40-75
40
75
44
54
62
7xM8x50
41
2880
281
150
Simplified view
HPC - RTL450-42-75
RTL450-42-75
42
75
44
54
62
7xM8x50
41
3030
268
150
Simplified view
HPC - RTL450-45-75
RTL450-45-75
45
75
44
54
62
7xM8x50
41
3240
250
150
Simplified view
HPC - RTL450-48-80
RTL450-48-80
48
80
44
54
62
8xM8x50
41
3950
207
124
Simplified view
HPC - RTL450-50-80
RTL450-50-80
50
80
56
64
72
8xM8x50
41
4150
200
98
Simplified view
HPC - RTL450-55-85
RTL450-55-85
55
85
56
64
72
9xM8x50
41
5150
205
104
Simplified view
HPC - RTL450-60-90
RTL450-60-90
60
90
56
64
72
10xM8x50
41
6200
202
106
Simplified view
HPC - RTL450-65-95
RTL450-65-95
65
95
56
64
72
10xM8x50
41
6750
187
100
Simplified view
HPC - RTL450-70-110
RTL450-70-110
70
110
70
78
88
10xM10x60
83
11500
223
114
Simplified view
HPC - RTL450-75-115
RTL450-75-115
75
115
70
78
88
10xM10x60
83
12300
223
114
Simplified view
HPC - RTL450-80-120
RTL450-80-120
80
120
70
78
88
11xM10x60
83
14500
215
115
Simplified view
HPC - RTL450-85-125
RTL450-85-125
85
125
70
78
88
12xM10x60
83
15400
215
115
Simplified view
HPC - RTL450-90-130
RTL450-90-130
90
130
70
78
88
12xM10x60
83
17800
208
115
Simplified view
HPC - RTL450-95-135
RTL450-95-135
95
135
70
78
88
12xM10x60
83
18700
208
115
Simplified view
HPC - RTL450-100-145
RTL450-100-145
100
145
90
100
112
11xM12x80
145
26300
200
107
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表