目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
D29 - Compression spring- 1 metre - Stainless steel. Simplified drawing
HPC
Mechanical drive components
Springs
Compression springs by the metre
Powered by
CAD模型選擇
{hpc/v1/springs/m_compression/d29.prj},{NB=hpc_D29110},{REF=D29110},{D0=11.25},{D=1.25},{L0=1000},{REP=Représentation simplifiée},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Part number
ⁿ/ₐ
D0
Outside diameter
[mm]
D
Ø Wire
[mm]
L0
Free length
[mm]
REP
View
ⁿ/ₐ
HPC - D29000
D29000
2.40
0.40
1000
Simplified view
HPC - D29010
D29010
3.60
0.40
1000
Simplified view
HPC - D29020
D29020
3.70
0.50
1000
Simplified view
HPC - D29030
D29030
4.50
0.50
1000
Simplified view
HPC - D29040
D29040
4.63
0.63
1000
Simplified view
HPC - D29050
D29050
5.63
0.63
1000
Simplified view
HPC - D29060
D29060
5.80
0.80
1000
Simplified view
HPC - D29070
D29070
7.10
0.80
1000
Simplified view
HPC - D29080
D29080
7.30
1.00
1000
Simplified view
HPC - D29090
D29090
9.00
1.00
1000
Simplified view
HPC - D29100
D29100
9.25
1.25
1000
Simplified view
HPC - D29110
D29110
11.25
1.25
1000
Simplified view
HPC - D29120
D29120
11.60
1.60
1000
Simplified view
HPC - D29130
D29130
14.10
1.60
1000
Simplified view
HPC - D29140
D29140
14.50
2.00
1000
Simplified view
HPC - D29150
D29150
18.00
2.00
1000
Simplified view
HPC - D29160
D29160
15.00
2.20
1000
Simplified view
HPC - D29170
D29170
24.00
2.20
1000
Simplified view
HPC - D29180
D29180
18.50
2.50
1000
Simplified view
HPC - D29190
D29190
22.50
2.50
1000
Simplified view
HPC - D29200
D29200
20.00
2.80
1000
Simplified view
HPC - D29210
D29210
30.00
2.80
1000
Simplified view
HPC - D29220
D29220
28.20
3.20
1000
Simplified view
HPC - D29230
D29230
35.20
3.20
1000
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表