目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BPM/LOK - Slotted spring plunger Long Lok- With ball tip. Simplified drawing
HPC
Mechanical drive components
Positioning and indexing
Spring plungers
Powered by
CAD模型選擇
{hpc/v1/positioning/plungers/bpm_lok.prj},{NB=hpc_BPM6/LOK_0},{MAT=A},{POS=0},{D=M6},{DX=6},{D1=3.5},{L=14},{L1=7},{H=1.0},{N=1.0},{F1=9.0},{F2=13},{CS=0.25},{CD=0.45},{REP=Représentation simplifiée},{INFO=INFO},{PAS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
L
[mm]
L1
L1±0.5
[mm]
H
[mm]
N
[mm]
F1
Initial pressure F1
[N]
F2
Final pressure F2
[N]
CS
Screwing in torque
[Nm]
CD
Screwing out torque
[Nm]
REP
View
ⁿ/ₐ
HPC - BPM3/LOK
BPM3/LOK
M3
1.5
7
4
0.5
0.4
1.5
3
0.10
0.25
Simplified view
HPC - BPM4/LOK
BPM4/LOK
M4
2.5
9
5
0.8
0.6
4.0
10
0.10
0.25
Simplified view
HPC - BPM5/LOK
BPM5/LOK
M5
3.0
12
6
0.9
0.8
6.0
11
0.10
0.25
Simplified view
HPC - BPM6/LOK
BPM6/LOK
M6
3.5
14
7
1.0
1.0
9.0
13
0.25
0.45
Simplified view
HPC - BPM8/LOK
BPM8/LOK
M8
5.0
16
8
1.5
1.2
15.0
30
0.40
0.60
Simplified view
HPC - BPM10/LOK
BPM10/LOK
M10
6.0
19
9
2.0
1.6
20.0
35
0.70
0.80
Simplified view
HPC - BPM12/LOK
BPM12/LOK
M12
8.0
22
10
2.5
2.0
30.0
55
1.00
1.20
Simplified view
HPC - BPM16/LOK
BPM16/LOK
M16
10.0
24
14
3.5
2.5
65.0
125
4.20
4.30
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表