目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BABPASS - Ball lock pin stainless steel - With grip ring
HPC
Mechanical drive components
Positioning and indexing
Clamping pins, self locking
Powered by
CAD模型選擇
{hpc/v1/positioning/locking/babpass.prj},{NB=hpc_BAB8-70/PA/SS_1},{REF=BAB8-70/PA/SS},{POS=1},{D1=8},{L=70},{D=15.0},{D2=9.42},{D3=11.9},{D4=5.8},{D5=29.5},{L1=8},{L2=23.4},{L3=36.8},{L5=78},{RDC=63.80},{INFO=INFO},{TYP=2},{XA=20.0000},{XB=1.5750},{XC=3.4500},{XD=1.5750},{XE=3.2000},{XF=0.0000},{XG=0.0000},{XH=3.5900},{XI=4.1600},{XJ=4.7700},{XK=6.3500},{XL=0.7800},{XM=2.4000},{XN=5.1500},{XO=13.1000},{XP=13.8900},{XQ=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
ØD1
[mm]
L
[mm]
D
ØD
[mm]
D2
ØD2
[mm]
D3
ØD3
[mm]
D4
ØD4
[mm]
D5
ØD5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
RDC
Double shear strength
[kN]
HPC - BAB5-10/PA/SS
BAB5-10/PA/SS
5
10
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
16
24.40
HPC - BAB5-15/PA/SS
BAB5-15/PA/SS
5
15
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
21
24.40
HPC - BAB5-20/PA/SS
BAB5-20/PA/SS
5
20
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
26
24.40
HPC - BAB5-25/PA/SS
BAB5-25/PA/SS
5
25
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
31
24.40
HPC - BAB5-30/PA/SS
BAB5-30/PA/SS
5
30
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
36
24.40
HPC - BAB5-35/PA/SS
BAB5-35/PA/SS
5
35
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
41
24.40
HPC - BAB5-40/PA/SS
BAB5-40/PA/SS
5
40
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
46
24.40
HPC - BAB5-45/PA/SS
BAB5-45/PA/SS
5
45
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
51
24.40
HPC - BAB5-50/PA/SS
BAB5-50/PA/SS
5
50
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
56
24.40
HPC - BAB5-60/PA/SS
BAB5-60/PA/SS
5
60
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
66
24.40
HPC - BAB5-70/PA/SS
BAB5-70/PA/SS
5
70
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
76
24.40
HPC - BAB5-80/PA/SS
BAB5-80/PA/SS
5
80
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
86
24.40
HPC - BAB5-90/PA/SS
BAB5-90/PA/SS
5
90
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
96
24.40
HPC - BAB5-100/PA/SS
BAB5-100/PA/SS
5
100
15.0
5.54
11.9
5.8
29.5
6
23.4
36.8
106
24.40
HPC - BAB6-10/PA/SS
BAB6-10/PA/SS
6
10
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
17
35.64
HPC - BAB6-15/PA/SS
BAB6-15/PA/SS
6
15
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
22
35.64
HPC - BAB6-20/PA/SS
BAB6-20/PA/SS
6
20
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
27
35.64
HPC - BAB6-25/PA/SS
BAB6-25/PA/SS
6
25
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
32
35.64
HPC - BAB6-30/PA/SS
BAB6-30/PA/SS
6
30
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
37
35.64
HPC - BAB6-35/PA/SS
BAB6-35/PA/SS
6
35
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
42
35.64
HPC - BAB6-40/PA/SS
BAB6-40/PA/SS
6
40
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
47
35.64
HPC - BAB6-45/PA/SS
BAB6-45/PA/SS
6
45
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
52
35.64
HPC - BAB6-50/PA/SS
BAB6-50/PA/SS
6
50
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
57
35.64
HPC - BAB6-60/PA/SS
BAB6-60/PA/SS
6
60
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
67
35.64
HPC - BAB6-70/PA/SS
BAB6-70/PA/SS
6
70
15.0
6.99
11.9
5.8
29.5
7
23.4
36.8
77
35.64
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表