目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BAB - Clamping pin self locking - For quick and easy locking. Simplified drawing
HPC
Mechanical drive components
Positioning and indexing
Clamping pins, self locking
Powered by
CAD模型選擇
{hpc/v1/positioning/locking/bab.prj},{NB=hpc_BAB10-25_0},{REF=BAB10-25},{OPT=0},{D1=10},{L1=25},{D2=12.0},{D3=47},{D4=23},{L2=9.6},{L3=36.0},{L4=13.5},{AS=10},{RDC=100},{MAS=52},{REP=Représentation simplifiée},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
Ød1
[mm]
L1
[mm]
D2
Ød2
[mm]
D3
Ød3
[mm]
D4
Ød4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
AS
For bore (H11)
[mm]
RDC
Double shear strength
[kN]
MAS
Weight
[g]
REP
View
ⁿ/ₐ
HPC - BAB5-10
BAB5-10
5
10
5.5
38
16
6.0
31.5
11.0
5
24
28
Simplified view
HPC - BAB5-15
BAB5-15
5
15
5.5
38
16
6.0
31.5
11.0
5
24
29
Simplified view
HPC - BAB5-20
BAB5-20
5
20
5.5
38
16
6.0
31.5
11.0
5
24
29
Simplified view
HPC - BAB5-25
BAB5-25
5
25
5.5
38
16
6.0
31.5
11.0
5
24
30
Simplified view
HPC - BAB5-30
BAB5-30
5
30
5.5
38
16
6.0
31.5
11.0
5
24
31
Simplified view
HPC - BAB6-10
BAB6-10
6
10
7.0
38
16
7.0
31.5
11.0
6
35
29
Simplified view
HPC - BAB6-15
BAB6-15
6
15
7.0
38
16
7.0
31.5
11.0
6
35
30
Simplified view
HPC - BAB6-20
BAB6-20
6
20
7.0
38
16
7.0
31.5
11.0
6
35
31
Simplified view
HPC - BAB6-25
BAB6-25
6
25
7.0
38
16
7.0
31.5
11.0
6
35
32
Simplified view
HPC - BAB6-30
BAB6-30
6
30
7.0
38
16
7.0
31.5
11.0
6
35
33
Simplified view
HPC - BAB6-35
BAB6-35
6
35
7.0
38
16
7.0
31.5
11.0
6
35
34
Simplified view
HPC - BAB6-40
BAB6-40
6
40
7.0
38
16
7.0
31.5
11.0
6
35
35
Simplified view
HPC - BAB6-45
BAB6-45
6
45
7.0
38
16
7.0
31.5
11.0
6
35
36
Simplified view
HPC - BAB6-50
BAB6-50
6
50
7.0
38
16
7.0
31.5
11.0
6
35
37
Simplified view
HPC - BAB8-20
BAB8-20
8
20
9.5
38
16
8.2
31.5
11.0
8
63
35
Simplified view
HPC - BAB8-25
BAB8-25
8
25
9.5
38
16
8.2
31.5
11.0
8
63
37
Simplified view
HPC - BAB8-30
BAB8-30
8
30
9.5
38
16
8.2
31.5
11.0
8
63
38
Simplified view
HPC - BAB8-35
BAB8-35
8
35
9.5
38
16
8.2
31.5
11.0
8
63
40
Simplified view
HPC - BAB8-40
BAB8-40
8
40
9.5
38
16
8.2
31.5
11.0
8
63
42
Simplified view
HPC - BAB8-45
BAB8-45
8
45
9.5
38
16
8.2
31.5
11.0
8
63
44
Simplified view
HPC - BAB8-50
BAB8-50
8
50
9.5
38
16
8.2
31.5
11.0
8
63
46
Simplified view
HPC - BAB10-20
BAB10-20
10
20
12.0
47
23
9.6
36.0
13.5
10
100
49
Simplified view
HPC - BAB10-25
BAB10-25
10
25
12.0
47
23
9.6
36.0
13.5
10
100
52
Simplified view
HPC - BAB10-30
BAB10-30
10
30
12.0
47
23
9.6
36.0
13.5
10
100
55
Simplified view
HPC - BAB10-35
BAB10-35
10
35
12.0
47
23
9.6
36.0
13.5
10
100
58
Simplified view
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表