目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HLUss - Steering wheel - 316 stainless steel
HPC
Mechanical drive components
Operating elements
Handwheels - Stainless steel
Powered by
CAD模型選擇
{hpc/v1/operating/handwheels_stainless_steel/hluss.prj},{NB=hpc_HLU125-12/SS},{RDC=},{D1=125},{D2=12},{D3=28},{L1=18},{L3=36},{M=M8},{M1=8.000},{NDR=3},{INFO=INFO},{H2=16.000},{H1=18},{C=7},{B2=13},{B1=19.0},{D5=33},{E=47},{R7=10},{NDM=8},{D2X=12},{R2=14.000},{R1=7.000},{R6=4},{R5=8.0},{L2=18},{D4=30},{B33=4.000},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
Ø
[mm]
D2
Ø
[mm]
D3
Ø
[mm]
L1
[mm]
L3
[mm]
M
[mm]
K
[mm]
T
[mm]
NDR
Number of spokes
ⁿ/ₐ
HPC - HLU100-10/SS
HLU100-10/SS
100
10
26
17
33
M6
0
0.0
3
HPC - HLU125-12/SS
HLU125-12/SS
125
12
28
18
36
M8
0
0.0
3
HPC - HLU160-16/SS
HLU160-16/SS
160
16
32
20
40
M10
0
0.0
3
HPC - HLU200-18/SS
HLU200-18/SS
200
18
38
24
45
M10
0
0.0
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表