目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HLUMss - Rotating handle for handwheel - 316 stainless steel
HPC
Mechanical drive components
Operating elements
Handwheels - Stainless steel
Powered by
CAD模型選擇
{hpc/v1/operating/handwheels_stainless_steel/hlumss.prj},{NB=hpc_HLUM-M6/SS},{REF=HLUM-M6/SS},{D1=16},{M3=M6},{M3X=6},{D4=11},{L1=57},{L2=12},{L3=11.45},{SW=8},{INFO=INFO},{R1=30.670},{R2=26.880},{R3=22.400},{R4=49.510},{R5=21.760},{R6=29.810},{R7=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
Ø
[mm]
M3
Ø
[mm]
D4
Ø
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
HPC - HLUM-M6/SS
HLUM-M6/SS
16
M6
11
57
12
11.45
8
HPC - HLUM-M8/SS
HLUM-M8/SS
21
M8
14
71
14
13.45
10
HPC - HLUM-M10/SS
HLUM-M10/SS
25
M10
16
86
16
14.45
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表