目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PGR - Folding cylindrical revolving handle - Technopolymer with steel or stainless steel shaft. Simplified drawing
HPC
Mechanical drive components
Operating elements
Arms
Powered by
CAD模型選擇
{hpc/v1/operating/arm/pgr.prj},{NB=hpc_PGR21-50_0},{MAT=A},{POS=0},{A=21},{H=69},{S=19},{D=7},{N=8},{M=M5},{MX=5},{D1=2.5},{G=6.3},{F=4},{E=16.5},{B=50},{L=66.5},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=pgr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
A
ØA
[mm]
H
[mm]
S
[mm]
D
ØD
[mm]
N
[mm]
M
ØM
[mm]
D1
ØD
[mm]
G
[mm]
F
[mm]
E
[mm]
B
[mm]
L
[mm]
REP
View
ⁿ/ₐ
HPC - PGR21-50
PGR21-50
21
69
19
7
8
M5
2.5
6.3
4
16.5
50
66.5
Simplified view
HPC - PGR23-70
PGR23-70
23
92
21
8
8
M6
2.5
7.5
4
16.5
70
86.5
Simplified view
HPC - PGR26-90
PGR26-90
26
114
24
8
10
M6
2.5
7.5
4
20.0
90
110.0
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表