目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RCC steel - Self aligning concave washer - DIN6319 - For M6-M24 screws
HPC
Mechanical drive components
Attaching hardware
Washers
Powered by
CAD模型選擇
{hpc/v1/attaching/washers/rcc_steel.prj},{NB=hpc_RCC-12},{REF=RCC-12},{FRM=Rondelle concave},{VIS=M12},{D1=14.2},{D3=24},{D5=20.0},{H2=5.0},{CSM=38},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
FRM
Type
ⁿ/ₐ
VIS
For screw
ⁿ/ₐ
D1
H13
[mm]
D3
ØD3
[mm]
D5
ØD5
[mm]
H2
[mm]
CSM
Max. static load
[kN]
HPC - RCC-6
RCC-6
Concave washer
M6
7.1
12
11.0
2.8
9
HPC - RCC-8
RCC-8
Concave washer
M8
9.6
17
14.5
3.5
17
HPC - RCC-10
RCC-10
Concave washer
M10
12.0
21
18.5
4.2
26
HPC - RCC-12
RCC-12
Concave washer
M12
14.2
24
20.0
5.0
38
HPC - RCC-14
RCC-14
Concave washer
M14
16.5
28
24.8
5.6
53
HPC - RCC-16
RCC-16
Concave washer
M16
19.0
30
26.0
6.2
73
HPC - RCC-20
RCC-20
Concave washer
M20
23.2
36
31.0
7.5
117
HPC - RCC-24
RCC-24
Concave washer
M24
28.0
44
37.0
9.5
168
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RCX steel - Self aligning convex washer - DIN6319 - For M6-M24 screws
HPC
03.08.2023
GLB - Small 6 lobe female or male handle. Simplified drawing
HPC
03.08.2023
RCC - Self aligning concave washer - DIN6319 - For M6-M24 screws
HPC
03.08.2023
VTH - Hexagonal headed bolts, DIN 933 - zinc plated steel (Class 8.8)
HPC
03.08.2023
HTD8M-50 - Toothed pulley - Steel or cast iron - 8mm Pitch - Belt width 50m...
HPC
17.02.2022
SHN - Hexagonal nut DIN 934 - Stainless steel A2
HPC
03.08.2023
MCL - Cylindrical threaded sleeve- Steel
HPC
17.02.2022
VNY - Hydraulic Y Packing
Misumi
01.06.2021
Modèle 23-417 - Rondelles articulées inox - Concave fomre C - Inox 316 L
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
DIN 6319 - Spherical washers, Type G, female with d4>d3
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表