目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RCC - Self aligning concave washer - DIN6319 - For M6-M24 screws
HPC
Mechanical drive components
Attaching hardware
Washers
Powered by
CAD模型選擇
{hpc/v1/attaching/washers/rcc.prj},{NB=hpc_RCC-10/SS},{REF=RCC-10/SS},{FRM=Rondelle concave},{VIS=M10},{D1=12.0},{D3=21},{D5=18.5},{H2=4.2},{CSM=16},{MAS=6.7},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
FRM
Type
ⁿ/ₐ
VIS
To suit thread size
ⁿ/ₐ
D1
H13
[mm]
D3
ØD3
[mm]
D5
ØD5
[mm]
H2
[mm]
CSM
Max. static load
[kN]
HPC - RCC-6/SS
RCC-6/SS
Concave washer
M6
7.1
12
11.0
2.8
6
HPC - RCC-8/SS
RCC-8/SS
Concave washer
M8
9.6
17
14.5
3.5
12
HPC - RCC-10/SS
RCC-10/SS
Concave washer
M10
12.0
21
18.5
4.2
16
HPC - RCC-12/SS
RCC-12/SS
Concave washer
M12
14.2
24
20.0
5.0
24
HPC - RCC-16/SS
RCC-16/SS
Concave washer
M16
19.0
30
26.0
6.2
45
HPC - RCC-20/SS
RCC-20/SS
Concave washer
M20
23.2
36
31.0
7.5
71
HPC - RCC-24/SS
RCC-24/SS
Concave washer
M24
28.0
44
37.0
9.5
105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表