目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ADLm - Steel eye bolt, male
HPC
Mechanical drive components
Accastillage industriel
Lifting rings
Powered by
CAD模型選擇
{hpc/v1/accastillage_indus/hoist_rings/adl_m.prj},{NB=hpc_ADL-16M},{REF=ADL-16M},{MAT=Acier},{D=M16},{X=1},{D11=16.000},{L=28},{H=65},{D1=64},{D2=36},{G=35},{E=12},{S=14},{CMU=700},{CMU45=500},{MAS=0.290},{D3=13.546},{G1=4.000},{R2=2.000},{R3=1.200},{INFO=INFO},{IDNR=},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
L
[mm]
H
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
G
ØG
[mm]
E
[mm]
S
ØS
[mm]
CMU
Safe Working Load
[kg]
CMU45
Safe Working Load at 45°
[kg]
MAS
Weight
[kg]
HPC - ADL-6M
ADL-6M
M6
13
36
36
20
20
6
8
90
60
0.060
HPC - ADL-8M
ADL-8M
M8
13
38
36
20
21
7
9
140
95
0.060
HPC - ADL-10M
ADL-10M
M10
16
46
45
24
26
9
10
230
170
0.110
HPC - ADL-12M
ADL-12M
M12
19
56
55
29
30
12
11
340
240
0.170
HPC - ADL-16M
ADL-16M
M16
28
65
64
36
35
12
14
700
500
0.290
HPC - ADL-20M
ADL-20M
M20
30
74
72
40
40
14
17
1200
830
0.450
HPC - ADL-24M
ADL-24M
M24
36
92
89
49
51
18
21
1800
1270
0.880
HPC - ADL-30M
ADL-30M
M30
43
111
108
60
65
23
25
3200
2300
1.640
HPC - ADL-36M
ADL-36M
M36
54
131
126
68
80
24
29
4600
3300
2.710
HPC - ADL-42M
ADL-42M
M42
61
153
148
79
90
33
35
6300
4500
4.250
HPC - ADL-48M
ADL-48M
M48
68
168
166
90
100
35
38
8600
6100
6.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表