目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
SS.FE.DSR - Stainless stell female double swivel ring
HPS International
LIFTING
SWIVEL RINGS
Powered by
CAD模型選擇
{hp_systems/lifting/swivel_rings/ss_fe_dsr.prj},{NB=SS.FE.DSR M20_0},{REF=SS.FE.DSR M20},{ROT=0},{WLL=1.6 T0},{SF=5},{DIA=M20 (x2.5)},{L=47},{TT=100 N.m},{S=45},{A=62},{B=55},{C=60},{D=83},{E=55},{F=25},{G=117},{WEI=2.6},{CNSMASSEXACT=2.60},{PPATH=ss_fe_dsr/ss_fe_dsr_asmtpl.prj},{INFO=INFO},{DEEPLINK=SS.FE.DSR M20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
WLL
Working load limit
ⁿ/ₐ
SF
Safety factor
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
L
maxi
[mm]
TT
Tightening torque
[N.m]
S
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
CNSMASSEXACT
Weight
[kg]
SS.FE.DSR M8
SS.FE.DSR M8
0.3 T0
5
M8 (x1.25)
43
6 N.m
30
43
42
45
54
38
17
76
0.90
SS.FE.DSR M10
SS.FE.DSR M10
0.5 T0
5
M10 (x1.5)
43
10 N.m
30
43
42
45
54
38
17
76
0.90
SS.FE.DSR M12
SS.FE.DSR M12
0.8 T0
5
M12 (x1.75)
43
15 N.m
30
43
42
45
54
38
17
76
0.90
SS.FE.DSR M14
SS.FE.DSR M14
1 T0
5
M14 (x2)
43
30 N.m
30
43
42
45
54
38
17
76
0.90
SS.FE.DSR M16
SS.FE.DSR M16
1.5 T0
5
M16 (x2)
43
50 N.m
30
43
42
45
54
38
17
76
0.90
SS.FE.DSR M18
SS.FE.DSR M18
1.5 T0
5
M18 (x2.5)
47
70 N.m
45
62
55
60
83
55
25
117
2.60
SS.FE.DSR M20
SS.FE.DSR M20
1.6 T0
5
M20 (x2.5)
47
100 N.m
45
62
55
60
83
55
25
117
2.60
SS.FE.DSR M22
SS.FE.DSR M22
2 T0
5
M22 (x2.5)
47
120 N.m
45
62
55
60
83
55
25
117
2.60
SS.FE.DSR U516
SS.FE.DSR U516
300 LBS
5
UNC 5/16-18
45
7 F.L
20
45
42
45
54
38
17
76
0.90
SS.FE.DSR U038
SS.FE.DSR U038
750 LBS
5
UNC 3/8-16
45
8 F.L
20
45
42
45
54
38
17
76
0.90
SS.FE.DSR U050
SS.FE.DSR U050
1500 LBS
5
UNC 1/2-13
45
12 F.L
20
45
42
45
54
38
17
76
0.90
SS.FE.DSR U058
SS.FE.DSR U058
3000 LBS
5
UNC 5/8-11
45
40 F.L
20
45
42
45
54
38
17
76
0.90
SS.FE.DSR U075
SS.FE.DSR U075
3500 LBS
5
UNC 3/4-10
62
80 F.L
24
62
55
60
83
55
25
117
2.60
SS.FE.DSR U078
SS.FE.DSR U078
4000 LBS
5
UNC 7/8-9
62
100 F.L
24
62
55
60
83
55
25
117
2.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表