目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
VBLS - Hydraulic cylinders, Working pressure : 500 Bar, Bores Ø25 ... 63 mm
HPS International
CYLINDERS
HYDRAULIC BLOCK CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/block_cylinders/vbls.prj},{NB=VBLS 32 M1/M1 SYM IT V L1 S 25_0},{BORE=32},{MM=18},{A=75},{C=12},{D=10.5},{E=55},{H=55},{J1=13.157},{M11=10},{M12=1.50},{MP=20},{PC=3},{W=50},{Y=10},{Z=27.5},{P1=140},{LXX=66},{A2=18},{B2=11},{C2=10.5},{A3=5.2},{B3=10.8},{C3=1.35},{D3=4.0},{E3=2.8},{R3=0.3},{F=35},{U=27.5},{V=33},{Q1=3},{Q2=6},{X=9},{LM=20},{M21=12},{NF1=12},{NB1=16},{ND=8},{NE=8},{S=6.0},{MAXS=250},{PDF=Open PDF},{RE=Interior thread},{SQ=Viton},{OM=Non cushioned},{ROD=Single rod},{ORIOP=Standard},{OPTION=Without air bleed},{J=1/4G},{M1=M10x1.5},{O=R6},{Q=3x6},{PPATH=vbls/vbls_asmtpl.prj},{M=M1},{RE1=IT},{OM1=L1},{ROD1=S},{STROKE=25},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
ⁿ/ₐ
BORE
Ø Bore
[mm]
RE
Rod end
ⁿ/ₐ
SQ
Seals quality
ⁿ/ₐ
OM
Operating mode
ⁿ/ₐ
ROD
Rod
ⁿ/ₐ
ORIOP
Orientation oil port
ⁿ/ₐ
OPTION
Option
ⁿ/ₐ
MM
Ø Rod
[mm]
A
[mm]
B
[mm]
C
[mm]
D
Ø D
[mm]
E
[mm]
H
[mm]
J
[Inch]
M1
ØM1
[mm]
MP
[mm]
N
[mm]
PC
[mm]
W
[mm]
Y
[mm]
Z
[mm]
P1
ⁿ/ₐ
L
[mm]
G
[mm]
I
[mm]
VBLS 25 M1/M1 SYM IT V L1...
VBLS 25 M1/M1 SYM IT V L1...
25
Interior thread
Viton
Non cushioned
Single rod
Standard
Without air bleed
16
65
17.0
10
8.5
50
45
1/4G
M8x1.25
16
33
2
50
7
22.5
110
44
11
26.0
VBLS 32 M1/M1 SYM IT V L1...
VBLS 32 M1/M1 SYM IT V L1...
32
Interior thread
Viton
Non cushioned
Single rod
Standard
Without air bleed
18
75
20.0
12
10.5
55
55
1/4G
M10x1.5
20
38
3
50
10
27.5
140
50
11
27.0
VBLS 40 M1/M1 SYM IT V L1...
VBLS 40 M1/M1 SYM IT V L1...
40
Interior thread
Viton
Non cushioned
Single rod
Standard
Without air bleed
22
85
23.0
12
10.5
63
63
1/4G
M10x1.5
20
40
3
50
10
31.5
200
54
11
27.0
VBLS 50 M1/M1 SYM IT V L1...
VBLS 50 M1/M1 SYM IT V L1...
50
Interior thread
Viton
Non cushioned
Single rod
Standard
Without air bleed
28
100
27.0
15
13.0
76
75
1/4G
M12x1.75
24
44
5
50
10
37.5
190
65
12
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表