您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Stud - Concealed Head Stud V-CHC
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Stud
Powered by
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_stud/v_chc_a2.prj},{NB=Concealed Head Stud V-CHC 10480040010 (l)},{ARTNR=10480040010},{G1=4.000},{ELHELP=10.000},{EKB=1.6},{ELDHELP=7.37},{EBT=1.1},{EA=1.04},{EC=7.35},{EEHELP=8.330},{EARL=5.6},{EEA=12.5},{EAA=800},{EVA=2.0},{EES=17.8},{EAS=1200},{EVS=2.0},{ZTN=0},{EAN=0},{BEZ=Einpressgewindebolzen V-CHC Edelstahl},{MAT1=Edelstahl 300er Serie},{MAT2=xxx},{SU=xxx},{AU=xxx},{EG=M4},{EMAT=Edelstahl 300er Serie},{EL=10,0},{ELD=7,37 +0,08},{EE=8,33 ±0,25},{EAZDA=2.0},{EAZDS=2.0},{INFOPDF=PDF},{KO=xxx},{D=xxx},{DB1=>>>},{DB2=>>>},{G=>>>},{KB1=>>>},{KB2=xxx},{SL1=>>>},{SL2=xxx},{HK=xxx},{DK=xxx},{DM=xxx},{SBK=xxx},{ZBK=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{DIN=xxx},{KGS=xxx},{M=xxx},{EO=xxx},{EB=xxx},{FORM=l}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
EG
Thread
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EL
Length (L) Total value
ⁿ/ₐ
EKB
minute Sheet thickness of
[mm]
ELD
Hole Dm total value
[mm]
EBT
Drilling depth
ⁿ/ₐ
EA
Shaft length (A)
ⁿ/ₐ
EC
Shank Dm (C)
[mm]
EE
Head Dm (E) Total value
ⁿ/ₐ
EARL
min. Distance edge to hole center
[mm]
EEA
Pressing force stainless steel
ⁿ/ₐ
EAA
Expressing force Stainless Steel
ⁿ/ₐ
EVA
Torsion resistance stainless steel
ⁿ/ₐ
EES
Pressing force steel
ⁿ/ₐ
EAS
Expressing force steel
ⁿ/ₐ
EVS
Twist resistance steel
ⁿ/ₐ
EAZDA
Max Anziehdrehmoment Alu
ⁿ/ₐ
EAZDS
Max Anziehdrehmoment Stahl
ⁿ/ₐ
Concealed Head Stud V-CHC...
10480030006
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
6,0
1.6
4,37 +0,08
1.1
1.04
4.35
5,21 ±0,25
4.0
6.2
575
0.5
8.0
1065
0.5
0.5
0.5
Concealed Head Stud V-CHC...
10480030008
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
8,0
1.6
4,37 +0,08
1.1
1.04
4.35
5,21 ±0,25
4.0
6.2
575
0.5
8.0
1065
0.5
0.5
0.5
Concealed Head Stud V-CHC...
10480030010
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
10,0
1.6
4,37 +0,08
1.1
1.04
4.35
5,21 ±0,25
4.0
6.2
575
0.5
8.0
1065
0.5
0.5
0.5
Concealed Head Stud V-CHC...
10480030012
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
12,0
1.6
4,37 +0,08
1.1
1.04
4.35
5,21 ±0,25
4.0
6.2
575
0.5
8.0
1065
0.5
0.5
0.5
Concealed Head Stud V-CHC...
10480030016
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
16,0
1.6
4,37 +0,08
1.1
1.04
4.35
5,21 ±0,25
4.0
6.2
575
0.5
8.0
1065
0.5
0.5
0.5
Concealed Head Stud V-CHC...
10480030020
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M3
Stainless Steel 300 Serie...
20,0
1.6
4,37 +0,08
1.1
1.04
4.35
5,21 ±0,25
4.0
6.2
575
0.5
8.0
1065
0.5
0.5
0.5
Concealed Head Stud V-CHC...
10480040006
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
6,0
1.6
7,37 +0,08
1.1
1.04
7.35
8,33 ±0,25
5.6
12.5
800
2.0
17.8
1200
2.0
2.0
2.0
Concealed Head Stud V-CHC...
10480040008
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
8,0
1.6
7,37 +0,08
1.1
1.04
7.35
8,33 ±0,25
5.6
12.5
800
2.0
17.8
1200
2.0
2.0
2.0
Concealed Head Stud V-CHC...
10480040010
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
10,0
1.6
7,37 +0,08
1.1
1.04
7.35
8,33 ±0,25
5.6
12.5
800
2.0
17.8
1200
2.0
2.0
2.0
Concealed Head Stud V-CHC...
10480040012
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
12,0
1.6
7,37 +0,08
1.1
1.04
7.35
8,33 ±0,25
5.6
12.5
800
2.0
17.8
1200
2.0
2.0
2.0
Concealed Head Stud V-CHC...
10480040016
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
16,0
1.6
7,37 +0,08
1.1
1.04
7.35
8,33 ±0,25
5.6
12.5
800
2.0
17.8
1200
2.0
2.0
2.0
Concealed Head Stud V-CHC...
10480040020
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
20,0
1.6
7,37 +0,08
1.1
1.04
7.35
8,33 ±0,25
5.6
12.5
800
2.0
17.8
1200
2.0
2.0
2.0
Concealed Head Stud V-CHC...
10480040025
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M4
Stainless Steel 300 Serie...
25,0
1.6
7,37 +0,08
1.1
1.04
7.35
8,33 ±0,25
5.6
12.5
800
2.0
17.8
1200
2.0
2.0
2.0
Concealed Head Stud V-CHC...
10480050010
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M5
Stainless Steel 300 Serie...
10,0
1.6
7,93 +0,08
1.1
1.04
7.90
8,89 ±0,25
6.4
17.8
930
3.6
22.2
1290
3.6
3.6
3.6
Concealed Head Stud V-CHC...
10480050012
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M5
Stainless Steel 300 Serie...
12,0
1.6
7,93 +0,08
1.1
1.04
7.90
8,89 ±0,25
6.4
17.8
930
3.6
22.2
1290
3.6
3.6
3.6
Concealed Head Stud V-CHC...
10480050016
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M5
Stainless Steel 300 Serie...
16,0
1.6
7,93 +0,08
1.1
1.04
7.90
8,89 ±0,25
6.4
17.8
930
3.6
22.2
1290
3.6
3.6
3.6
Concealed Head Stud V-CHC...
10480050020
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M5
Stainless Steel 300 Serie...
20,0
1.6
7,93 +0,08
1.1
1.04
7.90
8,89 ±0,25
6.4
17.8
930
3.6
22.2
1290
3.6
3.6
3.6
Concealed Head Stud V-CHC...
10480050025
Concealed Head Stud V-CHC...
Stainless Steel 300 Serie...
M5
Stainless Steel 300 Serie...
25,0
1.6
7,93 +0,08
1.1
1.04
7.90
8,89 ±0,25
6.4
17.8
930
3.6
22.2
1290
3.6
3.6
3.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表