目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Stand-Off - Blind Standoff V-BSO4
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Stand-Off
Powered by
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_stand_off/v_bso4_a4_gh.prj},{NB=Blind Standoff V-BSO4 10492035025 (l)},{ARTNR=10492035025},{ZTN=0},{CL=23110902},{G1=3.000},{EL=25.0},{EKB=1.02},{ELDHELP=5.41},{EBHELP=5.390},{EF=9.5},{EH=6.4},{EARL=7.1},{EEE=42.3},{EAE=2877},{EVE=2.36},{BEZ=Einpressgewindebuchse geschlossen V-BSO4 Edelstahl},{MAT1=Edelstahl 400er Serie},{MAT2=xxx},{SU=xxx},{AU=geschlossen},{INFOPDF=PDF},{EG=3,5M3},{EMAT=Edelstahl 400er Serie},{ELD=5,41 +0,08},{EB=5,39 -0,13},{KO=xxx},{D=xxx},{DB1=>>>},{DB2=>>>},{G=>>>},{KB1=>>>},{KB2=xxx},{SL1=>>>},{SL2=xxx},{HK=xxx},{DK=xxx},{DM=xxx},{SBK=xxx},{ZBK=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{DIN=xxx},{KGS=xxx},{M=xxx},{EO=xxx},{EBT=xxx},{EA=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{FORM=l}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
EG
Thread
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EL
Length (L) Total value
[mm]
EKB
minute Sheet thickness of
[mm]
ELD
Hole Dm total value
[mm]
EB
Cylinder Diameter (B) Total Value
ⁿ/ₐ
EF
min. Thread length (F)
[mm]
EH
Hexagon (H)
ⁿ/ₐ
EARL
min. Distance edge to hole center
[mm]
EEE
Pressing force stainless steel
ⁿ/ₐ
EAE
Expressing force Stainless Steel
ⁿ/ₐ
EVE
Torsion resistance stainless steel
ⁿ/ₐ
KB
Clamping range
[mm]
Blind Standoff V-BSO4 104...
10492030006
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M3
Stainless Steel 400 Serie...
6.0
1.02
4,22 +0,08
4,2 -0,13
3.2
4.8
6.0
24.5
1493
2.36
0
Blind Standoff V-BSO4 104...
10492030008
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M3
Stainless Steel 400 Serie...
8.0
1.02
4,22 +0,08
4,2 -0,13
4.0
4.8
6.0
24.5
1493
2.36
0
Blind Standoff V-BSO4 104...
10492030010
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M3
Stainless Steel 400 Serie...
10.0
1.02
4,22 +0,08
4,2 -0,13
4.0
4.8
6.0
24.5
1493
2.36
0
Blind Standoff V-BSO4 104...
10492030012
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M3
Stainless Steel 400 Serie...
12.0
1.02
4,22 +0,08
4,2 -0,13
5.0
4.8
6.0
24.5
1493
2.36
0
Blind Standoff V-BSO4 104...
10492030014
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M3
Stainless Steel 400 Serie...
14.0
1.02
4,22 +0,08
4,2 -0,13
6.5
4.8
6.0
24.5
1493
2.36
0
Blind Standoff V-BSO4 104...
10492030016
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M3
Stainless Steel 400 Serie...
16.0
1.02
4,22 +0,08
4,2 -0,13
6.5
4.8
6.0
24.5
1493
2.36
0
Blind Standoff V-BSO4 104...
10492030018
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M3
Stainless Steel 400 Serie...
18.0
1.02
4,22 +0,08
4,2 -0,13
9.5
4.8
6.0
24.5
1493
2.36
0
Blind Standoff V-BSO4 104...
10492030020
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M3
Stainless Steel 400 Serie...
20.0
1.02
4,22 +0,08
4,2 -0,13
9.5
4.8
6.0
24.5
1493
2.36
0
Blind Standoff V-BSO4 104...
10492030022
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M3
Stainless Steel 400 Serie...
22.0
1.02
4,22 +0,08
4,2 -0,13
9.5
4.8
6.0
24.5
1493
2.36
0
Blind Standoff V-BSO4 104...
10492030025
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M3
Stainless Steel 400 Serie...
25.0
1.02
4,22 +0,08
4,2 -0,13
9.5
4.8
6.0
24.5
1493
2.36
0
Blind Standoff V-BSO4 104...
10492035006
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
3,5M3
Stainless Steel 400 Serie...
6.0
1.02
5,41 +0,08
5,39 -0,13
3.2
6.4
7.1
42.3
2877
2.36
0
Blind Standoff V-BSO4 104...
10492035008
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
3,5M3
Stainless Steel 400 Serie...
8.0
1.02
5,41 +0,08
5,39 -0,13
4.0
6.4
7.1
42.3
2877
2.36
0
Blind Standoff V-BSO4 104...
10492035010
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
3,5M3
Stainless Steel 400 Serie...
10.0
1.02
5,41 +0,08
5,39 -0,13
4.0
6.4
7.1
42.3
2877
2.36
0
Blind Standoff V-BSO4 104...
10492035012
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
3,5M3
Stainless Steel 400 Serie...
12.0
1.02
5,41 +0,08
5,39 -0,13
5.0
6.4
7.1
42.3
2877
2.36
0
Blind Standoff V-BSO4 104...
10492035014
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
3,5M3
Stainless Steel 400 Serie...
14.0
1.02
5,41 +0,08
5,39 -0,13
6.5
6.4
7.1
42.3
2877
2.36
0
Blind Standoff V-BSO4 104...
10492035016
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
3,5M3
Stainless Steel 400 Serie...
16.0
1.02
5,41 +0,08
5,39 -0,13
6.5
6.4
7.1
42.3
2877
2.36
0
Blind Standoff V-BSO4 104...
10492035018
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
3,5M3
Stainless Steel 400 Serie...
18.0
1.02
5,41 +0,08
5,39 -0,13
9.5
6.4
7.1
42.3
2877
2.36
0
Blind Standoff V-BSO4 104...
10492035020
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
3,5M3
Stainless Steel 400 Serie...
20.0
1.02
5,41 +0,08
5,39 -0,13
9.5
6.4
7.1
42.3
2877
2.36
0
Blind Standoff V-BSO4 104...
10492035022
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
3,5M3
Stainless Steel 400 Serie...
22.0
1.02
5,41 +0,08
5,39 -0,13
9.5
6.4
7.1
42.3
2877
2.36
0
Blind Standoff V-BSO4 104...
10492035025
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
3,5M3
Stainless Steel 400 Serie...
25.0
1.02
5,41 +0,08
5,39 -0,13
9.5
6.4
7.1
42.3
2877
2.36
0
Blind Standoff V-BSO4 104...
10492040006
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M4
Stainless Steel 400 Serie...
6.0
1.27
7,14 +0,08
7,12 -0,13
3.2
7.9
8.4
46.7
4003
6.34
0
Blind Standoff V-BSO4 104...
10492040008
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M4
Stainless Steel 400 Serie...
8.0
1.27
7,14 +0,08
7,12 -0,13
4.0
7.9
8.4
46.7
4003
6.34
0
Blind Standoff V-BSO4 104...
10492040010
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M4
Stainless Steel 400 Serie...
10.0
1.27
7,14 +0,08
7,12 -0,13
4.0
7.9
8.4
46.7
4003
6.34
0
Blind Standoff V-BSO4 104...
10492040012
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M4
Stainless Steel 400 Serie...
12.0
1.27
7,14 +0,08
7,12 -0,13
5.0
7.9
8.4
46.7
4003
6.34
0
Blind Standoff V-BSO4 104...
10492040014
Blind Standoff V-BSO4 Sta...
Stainless Steel 400 Serie...
closed
23110902
M4
Stainless Steel 400 Serie...
14.0
1.27
7,14 +0,08
7,12 -0,13
6.5
7.9
8.4
46.7
4003
6.34
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表