目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Copper / Steel Dome Head - Standard Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_kust_fk.prj},{NB=Blind Rivet ALFO 10705030100 (l_5)},{ARTNR=10705030100},{D=3.0},{DB1=3.100},{KB1=5.0},{KB2=7.0},{SL1=10.0},{HK=0.80},{DK=6.3},{DM=1.7},{SBK=760.0},{ZBK=950.0},{KG=1.50},{KGS=1.500},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Kupfer / Stahl Flachkopf},{MAT1=Kupfer},{MAT2=Stahl verzinkt},{SU=[2.0040]},{AU=offen},{KO=Flachkopf},{DIN=16582},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111921277},{CL=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{EAA=xxx},{FORM=l},{KB=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
TKD
ⁿ/ₐ
TKH
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10705030...
10705030060
HONSEL-Blindniet ALFO® Ku...
Copper
Galvanized steel
[2.0040]
Open
Dome Head
16582
3.0
3.100
2.0
3.0
6.0
0.80
6.3
1.7
760.0
950.0
1.370
500
83082000
4016111921246
23120402
-0,7
+/-0,2
23120402
Blind Rivet ALFO 10705030...
10705030080
HONSEL-Blindniet ALFO® Ku...
Copper
Galvanized steel
[2.0040]
Open
Dome Head
16582
3.0
3.100
3.0
5.0
8.0
0.80
6.3
1.7
760.0
950.0
1.430
500
83082000
4016111921260
23120402
-0,7
+/-0,2
23120402
Blind Rivet ALFO 10705030...
10705030100
HONSEL-Blindniet ALFO® Ku...
Copper
Galvanized steel
[2.0040]
Open
Dome Head
16582
3.0
3.100
5.0
7.0
10.0
0.80
6.3
1.7
760.0
950.0
1.500
500
83082000
4016111921277
23120402
-0,7
+/-0,2
23120402
Blind Rivet ALFO 10705040...
10705040060
HONSEL-Blindniet ALFO® Ku...
Copper
Galvanized steel
[2.0040]
Open
Dome Head
16582
4.0
4.100
2.5
3.5
6.0
1.00
8.0
2.0
1500.0
1800.0
2.300
500
83082000
4016111921390
23120402
-1
+/-0,3
23120402
Blind Rivet ALFO 10705040...
10705040080
HONSEL-Blindniet ALFO® Ku...
Copper
Galvanized steel
[2.0040]
Open
Dome Head
16582
4.0
4.100
3.5
5.0
8.0
1.00
8.0
2.0
1500.0
1800.0
2.440
500
83082000
4016111921451
23120402
-1
+/-0,3
23120402
Blind Rivet ALFO 10705040...
10705040100
HONSEL-Blindniet ALFO® Ku...
Copper
Galvanized steel
[2.0040]
Open
Dome Head
16582
4.0
4.100
5.0
7.0
10.0
1.00
8.0
2.0
1500.0
1800.0
2.680
500
83082000
4016111921475
23120402
-1
+/-0,3
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表