目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ARCO® Aluminium / Steel Dome Head - Body Bound Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Body Bound Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/body_bound_blind_rivet/arco_alst_fk.prj},{NB=Body Bound Blind Rivet ARCO 10710040160 (l_4)},{ARTNR=10710040160},{D=4.0},{DB1=4.350},{KB1=4.0},{KB2=11.0},{SL1=16.0},{HK=1.50},{DK=7.7},{DM=2.4},{SBK=1330.0},{ZBK=1300.0},{KG=2.03},{KGS=2.030},{MIN=24.000},{BEZ=HONSEL-Spreizblindniet ARCO® Alu / Stahl Flachkopf},{MAT1=Aluminium},{MAT2=Stahl verzinkt},{SU=EN AW-5019 [AlMg5]},{AU=offen},{KO=Flachkopf},{DIN=xxx},{DB2=xxx},{G=xxx},{M=500},{INFOPDF=PDF},{EAN=4016111926517},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{EAA=xxx},{EVA=xxx},{FORM=l},{KB=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
EAN
ⁿ/ₐ
ZTN
ⁿ/ₐ
ECLS
ⁿ/ₐ
Body Bound Blind Rivet AR...
10710032100
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
3.2
3.550
1.5
5.0
10.0
0.80
6.5
1.7
850.0
720.0
1.290
500
4016111926449
83082000
23120402
Body Bound Blind Rivet AR...
10710032160
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
3.2
3.550
4.0
11.0
16.0
0.80
6.5
1.7
850.0
720.0
1.120
500
4016111926463
83082000
23120402
Body Bound Blind Rivet AR...
10710032180
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
3.2
3.550
6.0
13.0
18.0
0.80
6.5
1.7
850.0
720.0
1.300
500
4016111926470
83082000
23120402
Body Bound Blind Rivet AR...
10710040100
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
4.0
4.350
1.5
5.0
10.0
1.50
7.7
2.4
1330.0
1300.0
1.760
500
4016111926500
83082000
23120402
Body Bound Blind Rivet AR...
10710040160
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
4.0
4.350
4.0
11.0
16.0
1.50
7.7
2.4
1330.0
1300.0
2.030
500
4016111926517
83082000
23120402
Body Bound Blind Rivet AR...
10710040180
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
4.0
4.350
6.0
13.0
18.0
1.50
7.7
2.4
1330.0
1300.0
2.110
500
4016111926548
83082000
23120402
Body Bound Blind Rivet AR...
10710048100
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
4.8
5.200
1.5
4.0
10.0
1.50
11.0
2.8
2100.0
1950.0
2.480
500
4016111926593
83082000
23120402
Body Bound Blind Rivet AR...
10710048150
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
4.8
5.200
3.0
9.0
15.0
1.50
11.0
2.8
2100.0
1950.0
3.040
500
4016111926616
83082000
23120402
Body Bound Blind Rivet AR...
10710048210
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
4.8
5.200
8.0
15.0
21.0
1.50
11.0
2.8
2100.0
1950.0
3.550
500
4016111926647
83082000
23120402
Body Bound Blind Rivet AR...
10710048260
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
4.8
5.200
14.0
20.0
26.0
1.50
11.0
2.8
2100.0
1950.0
4.020
250
4016111926692
83082000
23120402
Body Bound Blind Rivet AR...
10710048350
HONSEL-Spreizblindniet AR...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
Open
Dome Head
4.8
5.200
20.0
28.0
35.0
1.50
11.0
2.8
2100.0
1950.0
4.710
250
4016111926708
83082000
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表