目錄: Hirt
Created: 22.04.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hirt
W - Precision shafts
Hirt
Precision shafts
Powered by
CAD模型選擇
{hirt/precision_shafts/shaft.prj},{NB=W05130},{IDNR=},{SHAFT=W05130},{DW=5},{LW=130},{F=0.2},{MATERIAL=100C6 hardened 62HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SHAFT
Order No.
ⁿ/ₐ
DW
Diameter shaft
[mm]
LW
Length shaft
[mm]
F
Chamfers
[mm]
MATERIAL
Standard
ⁿ/ₐ
W03040
W03040
3
40
0.2
100C6 hardened 62HRC
W03050
W03050
3
50
0.2
100C6 hardened 62HRC
W03060
W03060
3
60
0.2
100C6 hardened 62HRC
W03080
W03080
3
80
0.2
100C6 hardened 62HRC
W04040
W04040
4
40
0.2
100C6 hardened 62HRC
W04050
W04050
4
50
0.2
100C6 hardened 62HRC
W04060
W04060
4
60
0.2
100C6 hardened 62HRC
W04080
W04080
4
80
0.2
100C6 hardened 62HRC
W04100
W04100
4
100
0.2
100C6 hardened 62HRC
W05050
W05050
5
50
0.2
100C6 hardened 62HRC
W05060
W05060
5
60
0.2
100C6 hardened 62HRC
W05080
W05080
5
80
0.2
100C6 hardened 62HRC
W05100
W05100
5
100
0.2
100C6 hardened 62HRC
W05130
W05130
5
130
0.2
100C6 hardened 62HRC
W06050
W06050
6
50
0.2
100C6 hardened 62HRC
W06060
W06060
6
60
0.2
100C6 hardened 62HRC
W06080
W06080
6
80
0.2
100C6 hardened 62HRC
W06100
W06100
6
100
0.2
100C6 hardened 62HRC
W06120
W06120
6
120
0.2
100C6 hardened 62HRC
W06160
W06160
6
160
0.2
100C6 hardened 62HRC
W10080
W10080
10
80
0.2
100C6 hardened 62HRC
W10100
W10100
10
100
0.2
100C6 hardened 62HRC
W10120
W10120
10
120
0.2
100C6 hardened 62HRC
W10160
W10160
10
160
0.2
100C6 hardened 62HRC
W12080
W12080
12
80
0.2
100C6 hardened 62HRC
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表