目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SMC - Metric
Carl Hirschmann
Rod ends
Male thread
Relubricatable
Powered by
CAD模型選擇
{hirschmann/rod_ends/male_thread/relubricatable/smc_asmtab.prj},{NB=SMC14(0)},{SERIES=SMC},{THREAD=},{MATERIAL2=Brass 2.0550.31},{MATERIAL3=},{TYPE=14},{D=14},{B=19.0},{C=13.50},{D1=16.8},{D2=36},{H=60},{H1=78.0},{G1=36.0},{K=25.400},{G=M14},{ANGLE1=15},{ALPHA=0},{WEIGHT=135},{DIAMETER=28.0},{FASE=0.30},{PPATH=parts/smc/smc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MATERIAL1
Outer part material
ⁿ/ₐ
MATERIAL2
Bushings material
ⁿ/ₐ
D
d H7
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
D2
d2
[mm]
H
[mm]
H1
[mm]
G1
G1 +1/0
[mm]
K
Ball Ø
[mm]
G
G DIN13 6g
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
SMC2
Free-cutting steel 1.0718...
Brass 2.0550.31
2
4.8
3.60
3.6
9
18
22.5
9.0
6.000
M2
16
2
SMC3
Free-cutting steel 1.0718...
Brass 2.0550.31
3
6.0
4.50
5.1
12
27
33.0
15.0
7.937
M3
15
5
SMC4
Free-cutting steel 1.0718...
Brass 2.0550.31
4
7.0
5.25
6.5
14
30
37.0
18.0
9.520
M4
14
9
SMC5
Free-cutting steel 1.0718...
Brass 2.0550.31
5
8.0
6.00
7.7
18
33
42.0
20.0
11.112
M5
13
14
SMC6
Free-cutting steel 1.0718...
Brass 2.0550.31
6
9.0
6.75
8.9
20
36
46.0
22.0
12.700
M6
13
21
SMC8
Free-cutting steel 1.0718...
Brass 2.0550.31
8
12.0
9.00
10.4
24
42
54.0
25.0
15.875
M8
13
34
SMC10
Free-cutting steel 1.0718...
Brass 2.0550.31
10
14.0
10.50
12.9
28
48
62.0
29.0
19.050
M10
13
58
SMC12
Free-cutting steel 1.0718...
Brass 2.0550.31
12
16.0
12.00
15.4
32
54
70.0
33.0
22.225
M12
13
92
SMC14
Free-cutting steel 1.0718...
Brass 2.0550.31
14
19.0
13.50
16.8
36
60
78.0
36.0
25.400
M14
15
135
SMC16
Free-cutting steel 1.0718...
Brass 2.0550.31
16
21.0
15.00
19.3
42
66
87.0
40.0
28.575
M16
15
205
SMC18
Free-cutting steel 1.0718...
Brass 2.0550.31
18
23.0
16.50
21.8
46
72
95.0
44.0
31.750
M18x1,5
15
285
SMC20
Free-cutting steel 1.0718...
Brass 2.0550.31
20
25.0
18.00
24.3
50
78
103.0
47.0
34.925
M20x1,5
15
370
SMC22
Free-cutting steel 1.0718...
Brass 2.0550.31
22
28.0
20.00
25.8
54
84
111.0
51.0
38.100
M22x1,5
15
475
SMC25
Free-cutting steel 1.0718...
Brass 2.0550.31
25
31.0
22.00
29.6
60
94
124.0
57.0
42.850
M24x2
15
650
SMC30
Free-cutting steel 1.0718...
Brass 2.0550.31
30
37.0
25.00
34.8
70
110
145.0
66.0
50.800
M30x2
15
1070
SMC35
Free-cutting steel 1.0718...
Brass 2.0550.31
35
43.0
30.00
40.3
80
140
180.0
85.0
59.000
M36x2
16
1600
SMC40
Free-cutting steel 1.0718...
Brass 2.0550.31
40
49.0
35.00
44.2
90
150
195.0
90.0
66.000
M42x2
15
2300
SMC50
Free-cutting steel 1.0718...
Brass 2.0550.31
50
60.0
45.00
55.8
116
185
243.0
105.0
82.000
M48x2
14
4800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表