您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SMCP.W - Metric threaded bolts
Carl Hirschmann
Rod ends
Male thread
Maintenance-free
Powered by
CAD模型選擇
{hirschmann/rod_ends/male_thread/maintenance_free/smcp_w_asmtab.prj},{NB=SMCP10.W(0)},{SERIES=SMCP},{THREAD=},{MATERIAL2=},{MATERIAL3=},{MATERIAL4=Stainless steel 1.4305},{TYPE=10},{D=10},{B=14.0},{C=10.50},{D1=12.9},{D2=28},{H=48},{H1=62.0},{G1=29.0},{K=19.050},{G=M10},{ANGLE1=13},{ALPHA=0},{WEIGHT=58},{DIAMETER=21.0},{FASE=0.30},{W=W},{PPATH=parts/smcp/smcp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MATERIAL1
Outer part material
ⁿ/ₐ
MATERIAL4
Threaded bolt material
ⁿ/ₐ
TYPE
Series SMCP
ⁿ/ₐ
D
d H7
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
D2
d2
[mm]
H
[mm]
H1
[mm]
G1
G1 +1/0
[mm]
K
Ball Ø
[mm]
G
G DIN13 6g
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
SW1
[mm]
WEIGHT2
Weight (only bolts)
[g]
SMCP5.W
Free-cutting steel 1.0718...
Stainless steel 1.4305
5
5
8.0
6.00
7.7
18
33
42.0
20.0
11.112
M5
13
14
9
5.0
11
8
M5
7
4
SMCP6.W
Free-cutting steel 1.0718...
Stainless steel 1.4305
6
6
9.0
6.75
8.9
20
36
46.0
22.0
12.700
M6
13
21
10
5.5
13
10
M6
7
5
SMCP8.W
Free-cutting steel 1.0718...
Stainless steel 1.4305
8
8
12.0
9.00
10.4
24
42
54.0
25.0
15.875
M8
13
34
13
6.5
17
13
M8
11
16
SMCP10.W
Free-cutting steel 1.0718...
Stainless steel 1.4305
10
10
14.0
10.50
12.9
28
48
62.0
29.0
19.050
M10
13
58
15
7.0
21
17
M10
11
26
SMCP12.W
Free-cutting steel 1.0718...
Stainless steel 1.4305
12
12
16.0
12.00
15.4
32
54
70.0
33.0
22.225
M12
13
92
17
7.5
25
20
M12
14
43
SMCP14.W
Free-cutting steel 1.0718...
Stainless steel 1.4305
14
14
19.0
13.50
16.8
36
60
78.0
36.0
25.400
M14
15
135
20
8.5
29
22
M14
14
67
SMCP16.W
Free-cutting steel 1.0718...
Stainless steel 1.4305
16
16
21.0
15.00
19.3
42
66
87.0
40.0
28.575
M16
15
205
22
9.5
33
24
M16
17
100
SMCP20.W
Free-cutting steel 1.0718...
Stainless steel 1.4305
20
20
25.0
18.00
24.3
50
78
103.0
47.0
34.925
M20x1,5
15
370
26
12.0
45
35
M20
22
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表