Steel Drawer 392 - Steel Drawer 392
Hettich
Office furniture systems
Desk pedestal
Pedestal set
Powered by
CAD模型選擇
{hettich/office_furniture/desk_pedestal/pedestal_set/pedestal_full_ext_asmtab.prj},{NB=},{ARTICLENO=9111134},{EB=392},{ET=530},{X=0.000},{ABXAT=370 X 514},{IBXIT=327 X 490},{AB=370},{AT=514},{FINISH=Aluminium },{C=1.000},{PPATH=pedestal_full_ext_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
EB
Min Installation Width
[mm]
ET
Min Installation Depth
[mm]
X
[mm]
41062
392
530
0.000
41064
392
530
0.000
9111133
392
530
0.000
9111134
392
530
0.000
41063
392
730
1.000
41065
392
730
1.000
9111135
392
730
1.000
9111136
392
730
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表