KA 3532 - KA 3532
Hettich
Drawer runners
Ball bearing slides
Mounted on side
Powered by
CAD模型選擇
{hettich/drawer_runners/ball_bearing_slides/mounted_on_sides/ka_3532_tab.prj},{NB=9213682},{ARTICLENO=9213682},{L=350.000},{A1=242.000},{A2=0.000},{A3=0.000},{PPATH=ka_3532_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
L
Drawer Length
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
9213668
9213668
250.000
0.000
0.000
0.000
9212489
9212489
250.000
0.000
0.000
0.000
9213674
9213674
250.000
0.000
0.000
0.000
9213680
9213680
250.000
0.000
0.000
0.000
9213669
9213669
300.000
242.000
0.000
0.000
9213233
9213233
300.000
242.000
0.000
0.000
9213675
9213675
300.000
242.000
0.000
0.000
9213681
9213681
300.000
242.000
0.000
0.000
9213670
9213670
350.000
242.000
0.000
0.000
9212646
9212646
350.000
242.000
0.000
0.000
9213676
9213676
350.000
242.000
0.000
0.000
9213682
9213682
350.000
242.000
0.000
0.000
9213671
9213671
400.000
242.000
338.000
0.000
9212647
9212647
400.000
242.000
338.000
0.000
9213677
9213677
400.000
242.000
338.000
0.000
9213683
9213683
400.000
242.000
338.000
0.000
9213672
9213672
450.000
242.000
370.000
0.000
9213234
9213234
450.000
242.000
370.000
0.000
9213678
9213678
450.000
242.000
370.000
0.000
9213684
9213684
450.000
242.000
370.000
0.000
9213673
9213673
500.000
242.000
370.000
434.000
9213235
9213235
500.000
242.000
370.000
434.000
9213679
9213679
500.000
242.000
370.000
434.000
9213685
9213685
500.000
242.000
370.000
434.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表