Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
RLJ / RSJ - Through Hole
HepcoMotion
PRT2 Precision Track Systems
Bearings
Powered by
CAD模型選擇
{hepcomotion/18_prt2/18_02_bearings/18_02_2_through_hole.prj},{NB=RLJ54DE_(PRT2)},{CNSORDERNO=RLJ54DE},{VERS=10},{VERSX=2},{X1=2.000},{SW1=8.000},{X2=5.000},{SW2=27.000},{X3=1.700},{X4=28.000},{X5=25.000},{X6=41.760},{X7=30.000},{X8=19.900},{X9=1.600},{X10=8.000},{SW3=22.000},{X11=54.000},{X12=14.000},{X13=5.500},{X131=2.750},{X14=28.000},{A=54.0},{B=34.7},{B1=19.00},{C=30.0},{C1=20.4},{C2=7.9},{D=41.76},{E=25},{G=28},{H=1.6},{K=8.0},{L=6.0},{I=17.8},{J=1.60},{M=22},{M1=28},{N=5.50},{O=14},{P=27},{Q=8.0},{S=14.50},{S1=16.4},{T=23.5},{T1=10.50},{R=3.0},{T2=18.50},{U=89.5},{U1=133.0},{V=25},{W=62.0},{Y=13.0},{Z=20},{CNSMASSEXACT=425},{PREVIEW=th_rlj54de.jpg},{DESC=Through Hole Eccentric Bearing},{F=M14 x 1.5},{X=M8},{AW=AT54},{ST=RT14},{INFO=Website}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Diameter
[mm]
B
Height
[mm]
B1
Height
[mm]
C
Length
[mm]
C1
Length
[mm]
C2
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Thread
ⁿ/ₐ
G
Height
[mm]
H
Height
[mm]
K
Length
[mm]
L
Wrench Size
[mm]
I
Height
[mm]
J
Length
[mm]
M
Diameter
[mm]
M1
Diameter
[mm]
N
Length
[mm]
O
Diameter
[mm]
P
Wrench Size
[mm]
Q
Wrench Size
[mm]
S
Height
[mm]
S1
Height
[mm]
T
Height
[mm]
T1
Height
[mm]
R
Length
[mm]
T2
Height
[mm]
U
Length
[mm]
U1
Length
[mm]
V
Wrench Size
[mm]
W
Diameter
[mm]
X
Thread
ⁿ/ₐ
Y
Diameter
[mm]
Z
Radius
[mm]
AW
Adjusting Wrench
ⁿ/ₐ
ST
Socket Tool
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
RLJ13CNS_(PRT2)
RLJ13CNS
Through Hole Concentric B...
12.7
10.1
5.47
9.5
6.7
2.4
9.51
5
M4 x 0.5
8
0.5
2.2
0.0
5.8
0.80
7
9
1.90
4
7
1.5
6.25
6.6
8.5
3.75
1.0
6.75
30.0
47.5
8
20.0
M3
5.5
8
AT13
-
8
RLJ13DENS_(PRT2)
RLJ13DENS
Through Hole Eccentric Be...
12.7
10.1
5.47
9.5
6.7
2.4
9.51
5
M4 x 0.5
8
0.5
2.2
0.0
5.8
0.80
7
9
1.90
4
7
1.5
6.25
6.6
8.5
3.75
1.0
6.75
30.0
47.5
8
20.0
M3
5.5
8
AT13
-
8
RLJ18CNS_(PRT2)
RLJ18CNS
Through Hole Concentric B...
18.0
12.4
6.75
14.0
10.0
2.5
14.00
7
M6 x 0.75
10
0.6
3.2
2.5
7.4
0.80
10
13
2.60
6
11
2.0
8.00
10.5
10.0
4.00
1.2
8.00
38.0
54.0
11
24.5
M4
7.0
7
AT18
RT6
20
RLJ18DENS_(PRT2)
RLJ18DENS
Through Hole Eccentric Be...
18.0
12.4
6.75
14.0
10.0
2.5
14.00
7
M6 x 0.75
10
0.6
3.2
2.5
7.4
0.80
10
13
2.60
6
11
2.0
8.00
10.5
10.0
4.00
1.2
8.00
38.0
54.0
11
24.5
M4
7.0
7
AT18
RT6
20
RLJ25C_(PRT2)
RLJ25C
Through Hole Concentric B...
25.0
16.6
9.00
19.0
13.0
4.9
20.27
10
M8 x 1
14
0.5
5.0
3.0
9.8
1.00
13
17
2.75
8
13
3.0
7.00
9.0
12.0
5.00
1.5
10.00
50.0
72.0
14
32.0
M5
8.5
10
AT25
RT8
51
RLJ25DE_(PRT2)
RLJ25DE
Through Hole Eccentric Be...
25.0
16.6
9.00
19.0
13.0
4.9
20.27
10
M8 x 1
14
0.5
5.0
3.0
9.8
1.00
13
17
2.75
8
13
3.0
7.00
9.0
12.0
5.00
1.5
10.00
50.0
72.0
14
32.0
M5
8.5
10
AT25
RT8
51
RLJ34C_(PRT2)
RLJ34C
Through Hole Concentric B...
34.0
21.3
11.50
22.0
14.8
5.9
27.13
12
M10 x 1.25
18
0.7
6.0
4.0
13.8
1.25
17
21
3.60
10
15
4.0
9.50
8.5
17.5
6.50
2.0
12.50
60.0
90.5
17
42.0
M6
10.0
14
AT34
RT10
120
RLJ34DE_(PRT2)
RLJ34DE
Through Hole Eccentric Be...
34.0
21.3
11.50
22.0
14.8
5.9
27.13
12
M10 x 1.25
18
0.7
6.0
4.0
13.8
1.25
17
21
3.60
10
15
4.0
9.50
8.5
17.5
6.50
2.0
12.50
60.0
90.5
17
42.0
M6
10.0
14
AT34
RT10
120
RLJ54C_(PRT2)
RLJ54C
Through Hole Concentric B...
54.0
34.7
19.00
30.0
20.4
7.9
41.76
25
M14 x 1.5
28
1.6
8.0
6.0
17.8
1.60
22
28
5.50
14
27
8.0
14.50
16.4
23.5
10.50
3.0
18.50
89.5
133.0
25
62.0
M8
13.0
20
AT54
RT14
425
RLJ54DE_(PRT2)
RLJ54DE
Through Hole Eccentric Be...
54.0
34.7
19.00
30.0
20.4
7.9
41.76
25
M14 x 1.5
28
1.6
8.0
6.0
17.8
1.60
22
28
5.50
14
27
8.0
14.50
16.4
23.5
10.50
3.0
18.50
89.5
133.0
25
62.0
M8
13.0
20
AT54
RT14
425
RSJ13CNS_(PRT2)
RSJ13CNS
Through Hole Concentric B...
12.7
10.1
5.47
5.8
3.0
2.2
9.51
5
M4 x 0.5
8
0.5
2.2
0.0
5.8
0.80
7
9
1.90
4
7
1.5
6.25
6.6
8.5
3.75
1.0
6.75
30.0
47.5
8
20.0
M3
5.5
8
AT13
-
8
RSJ13DENS_(PRT2)
RSJ13DENS
Through Hole Eccentric Be...
12.7
10.1
5.47
5.8
3.0
2.2
9.51
5
M4 x 0.5
8
0.5
2.2
0.0
5.8
0.80
7
9
1.90
4
7
1.5
6.25
6.6
8.5
3.75
1.0
6.75
30.0
47.5
8
20.0
M3
5.5
8
AT13
-
8
RSJ18CNS_(PRT2)
RSJ18CNS
Through Hole Concentric B...
18.0
12.4
6.75
7.4
3.4
2.4
14.00
7
M6 x 0.75
10
0.6
3.2
2.5
7.4
0.80
10
13
2.60
6
11
2.0
8.00
10.5
10.0
4.00
1.2
8.00
38.0
54.0
11
24.5
M4
7.0
7
AT18
RT6
19
RSJ18DENS_(PRT2)
RSJ18DENS
Through Hole Eccentric Be...
18.0
12.4
6.75
7.4
3.4
2.4
14.00
7
M6 x 0.75
10
0.6
3.2
2.5
7.4
0.80
10
13
2.60
6
11
2.0
8.00
10.5
10.0
4.00
1.2
8.00
38.0
54.0
11
24.5
M4
7.0
7
AT18
RT6
19
RSJ25C_(PRT2)
RSJ25C
Through Hole Concentric B...
25.0
16.6
9.00
9.8
3.8
2.2
20.27
10
M8 x 1
14
0.5
5.0
3.0
9.8
1.00
13
17
2.75
8
13
3.0
7.00
9.0
12.0
5.00
1.5
10.00
50.0
72.0
14
32.0
M5
8.5
10
AT25
RT8
48
RSJ25DE_(PRT2)
RSJ25DE
Through Hole Eccentric Be...
25.0
16.6
9.00
9.8
3.8
2.2
20.27
10
M8 x 1
14
0.5
5.0
3.0
9.8
1.00
13
17
2.75
8
13
3.0
7.00
9.0
12.0
5.00
1.5
10.00
50.0
72.0
14
32.0
M5
8.5
10
AT25
RT8
48
RSJ34C_(PRT2)
RSJ34C
Through Hole Concentric B...
34.0
21.3
11.50
13.8
6.6
5.2
27.13
12
M10 x 1.25
18
0.7
6.0
4.0
13.8
1.25
17
21
3.60
10
15
4.0
9.50
8.5
17.5
6.50
2.0
12.50
60.0
90.5
17
42.0
M6
10.0
14
AT34
RT10
115
RSJ34DE_(PRT2)
RSJ34DE
Through Hole Eccentric Be...
34.0
21.3
11.50
13.8
6.6
5.2
27.13
12
M10 x 1.25
18
0.7
6.0
4.0
13.8
1.25
17
21
3.60
10
15
4.0
9.50
8.5
17.5
6.50
2.0
12.50
60.0
90.5
17
42.0
M6
10.0
14
AT34
RT10
115
RSJ54C_(PRT2)
RSJ54C
Through Hole Concentric B...
54.0
34.7
19.00
17.8
8.2
5.7
41.76
25
M14 x 1.5
28
1.6
8.0
6.0
17.8
1.60
22
28
5.50
14
27
8.0
14.50
16.4
23.5
10.50
3.0
18.50
89.5
133.0
25
62.0
M8
13.0
20
AT54
RT14
415
RSJ54DE_(PRT2)
RSJ54DE
Through Hole Eccentric Be...
54.0
34.7
19.00
17.8
8.2
5.7
41.76
25
M14 x 1.5
28
1.6
8.0
6.0
17.8
1.60
22
28
5.50
14
27
8.0
14.50
16.4
23.5
10.50
3.0
18.50
89.5
133.0
25
62.0
M8
13.0
20
AT54
RT14
415
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表