DGPR - DGPR系列气动手指(带导轨平行型)
恒立液压
恒立气动
执行元件
DGPR系列气动手指(带导轨平行型)
Powered by
CAD模型選擇
{hengli/hengliqidong/actuating_element/dgpr/dgpr_asmtab.prj},{NB=DGPR-20 OFF 26.5 16.5},{MODEL=DGPR},{BORE=20},{CO=},{FP=OFF},{A=85.0},{AB=53.0},{B=27.5},{C=53.0},{CA=42.0},{D=10},{DA=8},{DB=20},{E=4.0},{EA=5},{EB=9.0},{K=5},{KA=8},{KB=30},{KC=29.0},{L=5},{LA=10},{LB=32},{LC=18},{M=5},{MA=8.0},{MB=18.5},{MC=35},{N=21},{NA=2.0},{P=5},{PA=9.5},{PB=23},{PC=15},{UA=26.5},{UB=16.5},{PPATH=assemblies/dgpr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
型号
ⁿ/ₐ
BORE
缸径
[mm]
A
[mm]
AB
[mm]
B
[mm]
C
[mm]
CA
[mm]
D
[mm]
DA
[mm]
DB
[mm]
E
[mm]
EA
[mm]
EB
[mm]
K
[mm]
KA
[mm]
KB
[mm]
KC
[mm]
L
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
M
[mm]
MA
[mm]
MB
[mm]
MC
[mm]
N
[mm]
NA
[mm]
P
[mm]
PA
[mm]
PB
[mm]
PC
[mm]
DGPR-10
DGPR
10
57.0
37.5
16.5
30.0
23.0
5
4
12
2.5
3
5.7
3
5
16
23.0
3
6
18
12
3
6.0
11.5
27
11
1.5
3
7.0
19
10
DGPR-16
DGPR
16
67.5
42.5
23.5
39.0
30.5
8
5
15
3.0
4
7.0
4
7
24
24.5
4
8
22
15
4
4.5
16.0
30
17
1.5
5
7.5
19
13
DGPR-20
DGPR
20
85.0
53.0
27.5
53.0
42.0
10
8
20
4.0
5
9.0
5
8
30
29.0
5
10
32
18
5
8.0
18.5
35
21
2.0
5
9.5
23
15
DGPR-25
DGPR
25
103.0
64.0
33.5
71.0
52.0
12
10
25
5.0
6
12.0
6
10
36
30.0
6
12
40
22
6
10.0
22.0
36
26
2.0
5
9.0
24
20
DGPR-32
DGPR
32
113.0
67.0
40.0
106.0
60.0
15
12
29
6.0
7
14.0
6
10
46
40.0
6
12
46
26
6
10.0
26.0
48
34
2.5
5
9.5
31
24
DGPR-40
DGPR
40
139.0
83.0
48.0
132.0
72.0
18
14
36
8.0
9
17.0
8
12
56
49.0
8
16
56
32
8
12.0
32.0
58
42
2.5
5
10.5
38
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表