目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
Radial Anti-Backlash Nuts With Thread Mount - Metric - Metric Radial Anti-Backlash Nuts With Thread Mount
Helix Linear
Lead Screws
Anti-Backlash Nuts
RAB Metric
Powered by
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/rab_metric/mtrab_asmtab.prj},{NB=RTA042236LS},{DIA=11},{DIACODE=042},{LEAD=236},{LCD=25},{LCS=1000},{TD=L},{MATERIAL=S},{PPATH=parts/mtrab/mtrab_asmtpl.prj},{NW=0.38}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Diameter
[mm]
DIACODE
Diameter Code
ⁿ/ₐ
T
Torque
[in-lb]
LC
Lead Code
ⁿ/ₐ
PITCH
Pitch
[mm]
S
Starts
ⁿ/ₐ
E
Efficiency
[%]
A
A Root Diameter
[mm]
B
B Outside Diamete
[mm]
LCD
Load Capacity Dynamic
[lb]
LCS
Load Capacity Static
[lb]
NW
Nut Weight
[oz]
RTA024787LS
RTA024787LS
6
024
0.163
787
1.25
16
69-86
5.00
6
14
550
0.11
RTA032059LS
RTA032059LS
8
032
0.042
059
1.50
1
51-68
5.50
8
20
610
0.18
RTA039059LS
RTA039059LS
10
039
0.043
059
1.50
1
39-49
7.92
10
20
725
0.18
RTA042236LS
RTA042236LS
11
042
0.044
236
3.00
2
39-49
9.00
11
25
1000
0.38
RTA047118LS
RTA047118LS
12
047
0.044
118
3.00
1
38-48
7.69
12
25
1225
0.38
RTA055157LS
RTA055157LS
14
055
0.080
157
4.00
1
56-70
9.80
14
35
1625
0.75
RTA063157LS
RTA063157LS
16
063
0.061
157
4.00
1
37-46
10.90
16
35
1775
0.75
RTA071629LS
RTA071629LS
18
071
0.145
629
4.00
4
62-77
14.30
18
35
2000
0.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表