目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
Radial Anti-Backlash Nuts With Flange Mount - Metric - Metric Radial Anti-Backlash Nuts With Thread Mount
Helix Linear
Lead Screws
Anti-Backlash Nuts
RAB Metric
Powered by
CAD模型選擇
{helixlinear/leadscrews/anti_backlash_nuts/rab_metric/mfab_asmtab.prj},{NB=RFA042236LS},{DIA=11},{DIACODE=042},{LEAD=236},{LCD=25},{LCS=750},{TD=L},{MATERIAL=S},{PPATH=parts/mfrab/mfab_asmtpl.prj},{NW=0.38}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
DIA
Diameter
[mm]
DIACODE
Diameter Code
[mm]
T
Torque
[in-lb]
LC
Lead Code
ⁿ/ₐ
PITCH
Pitch
[mm]
S
Starts
ⁿ/ₐ
E
Efficiency
[%]
A
A Root Diameter
[mm]
B
B Outside Diameter
[mm]
LCD
Load Capacity Dynmic
[lib]
LCS
Lod Capacity Static
[lib]
NW
Nut Weight
[oz]
RFA024787LS
RFA024787LS
6
024
0.163
787
1.250
16
69-86
5.0
6.0
14
350
0.11
RFA032059LS
RFA032059LS
8
032
0.042
059
1.500
1
51-68
5.5
7.9
20
410
0.18
RFA039059LS
RFA039059LS
10
039
0.043
059
1.500
1
39-49
7.9
10.0
20
500
0.18
RFA042236LS
RFA042236LS
11
042
0.044
236
3.000
2
39-49
9.0
11.0
25
750
0.38
RFA047118LS
RFA047118LS
12
047
0.044
118
3.000
1
38-48
7.7
12.0
25
800
0.38
RFA055157LS
RFA055157LS
14
055
0.080
157
4.000
1
56-70
9.8
14.0
35
1050
0.75
RFA063157LS
RFA063157LS
16
063
0.061
157
4.000
1
37-46
10.9
16.0
35
1200
0.75
RFA071629LS
RFA071629LS
18
071
0.145
629
4.000
4
62-77
14.3
18.0
35
1200
0.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表