Bauform BD1 - radiale Durchgangsbohrungen
Heiss
hydraulik_blockzylinder_hbz500
hbz_500
Powered by
CAD模型選擇
{heiss/hydraulik_blockzylinder_hbz500/hbz_500/bd1.prj},{NB=HEISS HBZ 500-50/32/25-BD1.003---(M=M20, A2=10, A3=35, HUBST=0, IN=)},{BD=500},{KOLBEN=50.000},{D=32.000},{NDRM=20.000},{KDRM=17.294},{KDRM1=16.933},{NHUB=25.000},{L1=65.000},{LIN1=89.000},{A=100.000},{A1=76.000},{A2A=10.000},{A33=35.000},{A4=44.000},{A5=27.000},{A6X=12.000},{A10=100.000},{A14=58.000},{A15=38.000},{A16X=18.000},{B=75.000},{B1=45.000},{D1=14.000},{DD1=20.000},{HD1=12.000},{E=50.000},{NDRG=13.157},{KDRG=11.445},{SW=30.000},{D1G=11.500},{D2G=6.000},{D3G=20.000},{GNDR=13.157},{SG=1.500},{TG=12.000},{ALL=2.500},{ALW=30.000},{FA=003},{HUB=25},{HUBST=0},{IN=ohne Induktiven Näherungsschaltern},{KS=X0},{M=M20},{A2=10},{A3=35},{A22=30},{A11=40},{ZB=1},{NUT=1},{BS=doppeltwirkend}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
BD
Betriebsdruck
[bar]
KOLBEN
Kolbendurchmesser Ø
[mm]
D
Stangendurchmesser Ø
[mm]
L
Höhe
[mm]
LIN
Höhe
[mm]
NHUB
Normhub
[mm]
A
Höhe
[mm]
A1
Höhe
[mm]
A4
Höhe
[mm]
A5
Höhe
[mm]
A6
Höhe
[mm]
A7
Höhe
[mm]
A8
Höhe
[mm]
A10
Höhe
[mm]
A14
Höhe
[mm]
A15
Höhe
[mm]
A16
Höhe
[mm]
ZA10
Zentrierbundhöhe A10
[mm]
D4
Zentrierbund Durchmesser
[mm]
B
Breite
[mm]
D1
Durchmesser
[mm]
E
Länge
[mm]
G
Gewinde
ⁿ/ₐ
SW
Schlüsselweite
[mm]
HEISS HBZ 500-16/10/16-BD...
HBZ 500-16/10
500
16.000
10.000
40.000
64.000
16.000
60.000
40.000
30.000
17.000
11.000
8.000
2.000
75.000
40.000
28.000
14.000
2.000
34.000
35.000
7.000
54.000
G 1/4''
8.000
HEISS HBZ 500-20/12/16-BD...
HBZ 500-20/12
500
20.000
12.000
45.000
68.000
16.000
60.000
40.000
30.000
17.000
11.000
8.000
2.000
75.000
41.000
28.000
13.000
2.000
34.000
35.000
7.000
56.000
G 1/4''
10.000
HEISS HBZ 500-25/16/20-BD...
HBZ 500-25/16
500
25.000
16.000
44.000
66.000
20.000
65.000
50.000
33.000
19.000
11.000
10.000
2.000
65.000
44.000
28.000
13.000
2.000
44.000
45.000
9.000
56.000
G 1/4''
14.000
HEISS HBZ 500-32/20/25-BD...
HBZ 500-32/20
500
32.000
20.000
50.000
70.000
25.000
75.000
55.000
38.000
23.000
11.000
12.000
3.000
75.000
47.000
25.000
14.000
3.000
52.000
55.000
11.000
51.000
G 1/4''
17.000
HEISS HBZ 500-40/25/25-BD...
HBZ 500-40/25
500
40.000
25.000
54.000
75.000
25.000
85.000
63.000
40.000
25.000
11.000
12.000
3.000
85.000
49.000
34.000
15.000
3.000
60.000
63.000
11.000
50.000
G 1/4''
22.000
HEISS HBZ 500-50/32/25-BD...
HBZ 500-50/32
500
50.000
32.000
65.000
89.000
25.000
100.000
76.000
44.000
27.000
12.000
15.000
5.000
100.000
58.000
38.000
18.000
3.000
72.000
75.000
14.000
50.000
G 1/4''
30.000
HEISS HBZ 500-63/40/30-BD...
HBZ 500-63/40
500
63.000
40.000
72.000
94.000
30.000
125.000
95.000
50.000
28.000
15.000
20.000
5.000
125.000
59.000
37.000
20.000
3.000
94.000
95.000
18.000
44.000
G 1/2''
36.000
HEISS HBZ 500-80/50/30-BD...
HBZ 500-80/50
500
80.000
50.000
85.000
105.000
30.000
160.000
120.000
60.000
34.000
18.000
24.000
7.000
160.000
60.000
41.000
23.000
4.000
115.000
120.000
22.000
36.000
G 1/2''
46.000
HEISS HBZ 500-100/60/40-B...
HBZ 500-100/60
500
100.000
60.000
90.000
111.000
40.000
200.000
158.000
64.000
37.000
22.000
28.000
7.000
200.000
64.000
42.000
27.000
4.000
135.000
150.000
26.000
50.000
G 1/2''
55.000
HEISS HBZ 500-125/80/40-B...
HBZ 500-125/80
500
125.000
80.000
110.000
133.000
40.000
230.000
180.000
82.000
47.000
25.000
35.000
7.000
230.000
82.000
51.000
31.000
5.000
155.000
180.000
33.000
49.000
G 1/2''
75.000
HEISS HBZ 500-160/100/40-...
HBZ 500-160/100
500
160.000
100.000
130.000
153.000
40.000
300.000
230.000
90.000
55.000
35.000
42.000
9.000
300.000
90.000
61.000
41.000
5.000
205.000
230.000
39.000
40.000
G 1/2''
95.000
HEISS HBZ 500-200/125/40-...
HBZ 500-200/125
500
200.000
125.000
160.000
183.000
40.000
380.000
300.000
112.000
65.000
40.000
55.000
9.000
380.000
112.000
71.000
46.000
5.000
265.000
300.000
52.000
50.000
G 3/4''
120.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Design 113-2 - Foot Attachment
Heiss
15.09.2017
Design 125 - Clevis Attachment
Heiss
15.09.2017
Design BG1 - radial threaded blind holes - ports on left hand side
Heiss
15.09.2017
Design BG2 - radial threaded blind holes - ports on right hand side
Heiss
15.09.2017
Design AD1 - through holes countersunk on rod side
Heiss
15.09.2017
Design AG2 - threaded blind holes on bottom side
Heiss
15.09.2017
TS-300 - Safety plug with CE rupture disc
Nitrogen Springs
28.02.2023
SRA - Tank for air system
Nitrogen Springs
28.02.2023
FAQ1 - Fixing
Nitrogen Springs
28.02.2023
GM - Fixing
Nitrogen Springs
28.02.2023
SA - Compesation tanks
Nitrogen Springs
28.02.2023
KS 10 - Minimum height, maximum force + SKUDO
Nitrogen Springs
28.02.2023
KS 12 - Minimum height, maximum force + SKUDO
Nitrogen Springs
28.02.2023
KF 7,5 - Minimum height, maximum force, hose cylinders with G1/8 charging p...
Nitrogen Springs
28.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表