您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
807-00 - Spigot end cap - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/807_00.prj},{NB=8071500400 807-00 DN150 - PN16 (400 1)},{IN=8071500400},{DC=DE},{LOD=400},{PLUG=1},{DN=150},{PN=16},{TH=1 1/4\"},{D=170.000},{H=216},{H1=181},{L=216},{B=245},{SE=109.000},{W=8.60},{MAT=Body: GJS-400, Hawle epoxy powder coated; vent screw: malleable cast iron / galvanized},{MED=Potable water| Sewage water},{NOTICE=Notice 1: With front-side female thread outlet on request},{PL=Link},{A1=167.100},{A2=167.100},{A3=164.300},{A4=80.000},{B1=17.500},{B2=112.530},{B3=131.260},{B4=202.260},{B6=25.000},{A4X=80.670},{A5X=60.520},{XX=21.740},{TH1=41.910},{TH2=45.000},{TH3=50.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
TH
Female thread
[Inch]
H
[mm]
H1
[mm]
L
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
8070800320
8070800320
80
16
1"
140
114
185
176
4.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8070800400
8070800400
80
16
1 1/4"
140
114
185
176
4.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8070800500
8070800500
80
16
1 1/2"
140
114
185
176
4.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8070800630
8070800630
80
16
2"
140
114
185
176
4.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071000320
8071000320
100
16
1"
160
129
205
196
5.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071000400
8071000400
100
16
1 1/4"
160
129
205
196
5.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071000500
8071000500
100
16
1 1/2"
160
129
205
196
5.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071000630
8071000630
100
16
2"
160
129
205
196
5.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071250320
8071250320
125
16
1"
190
155
214
220
6.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071250400
8071250400
125
16
1 1/4"
190
155
214
220
6.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071250500
8071250500
125
16
1 1/2"
190
155
214
220
6.30
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071250630
8071250630
125
16
2"
190
155
214
220
6.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071500320
8071500320
150
16
1"
216
181
216
245
8.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071500400
8071500400
150
16
1 1/4"
216
181
216
245
8.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071500500
8071500500
150
16
1 1/2"
216
181
216
245
8.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8071500630
8071500630
150
16
2"
216
181
216
245
8.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8072000320
8072000320
200
16
1"
270
234
221
300
13.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8072000400
8072000400
200
16
1 1/4"
270
234
221
300
13.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8072000500
8072000500
200
16
1 1/2"
270
234
221
300
12.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8072000630
8072000630
200
16
2"
270
234
221
300
13.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8072500320
8072500320
250
16
1"
320
289
277
377
23.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8072500400
8072500400
250
16
1 1/4"
320
289
277
377
22.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8072500500
8072500500
250
16
1 1/2"
320
289
277
377
21.80
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8072500630
8072500630
250
16
2"
320
289
277
377
22.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
8073000320
8073000320
300
16
1"
375
340
289
445
32.00
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: With front-side...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
530-02 - Transition fitting with screw socket - BAIO® system
HAWLE
23.02.2024
537-01 - A-fitting - BAIO® system
HAWLE
23.02.2024
806-00 - Socket end cap - BAIO® system
HAWLE
23.02.2024
4000ELE3 - E3 gate valve with flanges, short, for actuator
HAWLE
23.02.2024
4700E3 - E3 valve with flanges, long, PN 10 I PN 16
HAWLE
23.02.2024
542-00 - All socket tee - BAIO® system
HAWLE
23.02.2024
437-00 - Combi-T gate valve "E3" - BAIO® system
HAWLE
23.02.2024
451-00 - Gate valve "E3" with spigot/socket - BAIO® system
HAWLE
23.02.2024
547-00 - Double socket bend 11° - BAIO® system
HAWLE
23.02.2024
546-01 - Spigot socket bend 22° - BAIO® system
HAWLE
23.02.2024
543-01 - MSQ-fitting 90° - BAIO® system
HAWLE
23.02.2024
452-00 - PE fusion end incl. lock ring - BAIO® system
HAWLE
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表