527-00 - Restraint joint BAIO®-SIT
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Devices for tensile retention
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/devices_for_tensile_retention/527_00.prj},{NB=5272501100 527-00 DN250 - PNPotable water: 16, Sewage water: 16 (400)},{IN=5272501100},{DC=DE},{LOD=400},{DN=250},{D=250},{TYP=PE},{VAR=3},{PN=Potable water: 16, Sewage water: 16},{L=101},{B=390},{B1=85},{W=11.40},{MAT=Lock ring: GJS-400, Hawle epoxy powder coated; Grip ring depending on kind of pipe: PE pipe: interlocked grip ring of POM},{MED=Potable water | Sewage water},{INFO=},{NOTICE=Notice 1: When connecting PE pipes a support liner must be used. },{PL=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
[mm]
D
[mm]
TYP
For type of pipe
ⁿ/ₐ
PN
Max. operating pressure
[bar]
L
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
INFO
Additional Information
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5272500000
5272500000
250
274
Cast Iron
Potable water: 16, Sewage...
101
390
11.10
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Can also be used for DCI ...
5272501000
5272501000
250
280
PE
Potable water: 16, Sewage...
101
390
12.10
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: When connecting...
5272501100
5272501100
250
250
PE
Potable water: 16, Sewage...
101
390
11.40
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: When connecting...
5272502000
5272502000
250
280
PVC
Potable water: 16, Sewage...
101
390
12.20
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Max. operating pressure g...
5273000000
5273000000
300
326
Cast Iron
Potable water: 16, Sewage...
104
450
14.90
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Can also be used for DCI ...
5273001000
5273001000
300
315
PE
Potable water: 16, Sewage...
104
450
16.70
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Notice 1: When connecting...
5273002000
5273002000
300
315
PVC
Potable water: 16, Sewage...
104
450
16.70
Lock ring: GJS-400, Hawle...
Potable water | Sewage wa...
Max. operating pressure g...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表