6420 - Elbow ISO fitting 90°
HAWLE
Fittings
Powered by
CAD模型選擇
{hawle/at_fittings/6420.prj},{NB=5018075 6420 DN32 - PN16 (400)},{IN=5018075},{LOD=400},{PE=32},{PN=PN16},{L=87},{E=70},{D=53},{W=0.18},{PL=Link},{T=57},{DNMM=31.75},{D22=47.8},{D33=36.5},{DS2=48.0},{DS3=46.5},{DB=41.30},{DR=41.00},{TH1=31.75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IN
Item Number
ⁿ/ₐ
PE
Ø Pipe
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
E
[mm]
D
ØD
[mm]
W
Weight
[kg]
5020016
5020016
20
PN16
58
48
39
0.07
5018484
5018484
25
PN16
73
58
43
0.10
5018075
5018075
32
PN16
87
70
53
0.18
5018493
5018493
40
PN16
104
82
72
0.37
5020072
5020072
50
PN16
125
99
83
0.52
5018031
5018031
63
PN16
144
110
99
0.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表