目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
Bonded Seal
HAVIT
Retainer ring system
Powered by
CAD模型選擇
{havit/retainer_ring_ful_flanges/bonded_seal.prj},{NB=Bond-1 1/4(H)},{NUM=1 1/4},{NUM2=},{PL=3000},{NDM=1 1/4},{MAT=Steel},{CT=},{MBX=0},{SPRE=N},{LODLEVEL=H},{D1X=33.9},{DX=42.8},{SX=3.25},{MASSX=0.00},{ZTN=73071990},{LINK=Webpage}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
MAT
Material
ⁿ/ₐ
SPREINFO
Special request info
ⁿ/ₐ
D1
[mm]
D
[mm]
S
[mm]
ZTN
Customs tariff number
ⁿ/ₐ
Bond-1/2
3000
1/2
Steel
17.3
23.8
2.03
73071990
Bond-3/4
3000
3/4
Steel
24.3
33.3
2.35
73071990
Bond-1
3000
1
Steel
27.1
34.9
2.35
73071990
Bond-1 1/4
3000
1 1/4
Steel
33.9
42.8
3.25
73071990
Bond-1 1/2
3000
1 1/2
Steel
42.9
52.4
3.25
73071990
Bond-2
3000
2
Steel
51.7
63.5
3.25
73071990
Bond-2 1/2
3000
2 1/2
Steel
64.4
75.0
3.25
73071990
Bond-3
3000
3
Steel
76.1
90.2
3.25
73071990
Bond-4
3000
4
Steel
95.0
110.0
4.00
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表