目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
WFG / WFG-X - SAE-45° Flange-adapter DIN 3901
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Threaded Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_threaded_flanges/sae_45_flange_adapter_asmtab.prj},{NB=WFG-3004-45-S38-CR3(H--)},{NUM=3004},{NUM2=S38},{PL=3000},{NDM=1 1/4},{CR=N},{FL=N},{MAT=S},{BOLT=N},{BOLT1=-},{BOLTMX=-},{BOLTU=-},{MBX=280},{BOLTUX=-},{BOLTUY=-},{SPRE=N},{LODLEVEL=H},{DIN=S38},{AXX=M 52x2},{AX=52x2},{B1X=27},{B2X=27},{CX=58.7},{DX=79.0},{EX=30.2},{FX=73.0},{IX=16.0},{L=-},{LX=10.50/12.00/12.75},{S1X=51.80},{S2X=40.40},{SWX=41},{MASSX=0.66},{ZTN=73071990},{LINK=Webpage},{NUMX=3004},{PPATH=parts_45_flange_adapter/sae_45_flange_adapter_asmtpl.prj},{ANGLE1=39.8},{ANGLE2=125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TYP
Type Code
ⁿ/ₐ
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
DIN
Connection size according to DIN 3901
ⁿ/ₐ
A
[mm]
B1
[mm]
B2
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
I
[mm]
S1
[mm]
S2
[mm]
SW
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
WFG-3001-45-L15-CR3
WFG-3001-45-L15-CR3
3000
1/2
Chrome3 Coated
315
L15
M 22x1.5
12
12
38.1
54.0
17.5
46.0
7.0
39.00
32.50
24
0.19
73071990
WFG-3001-45-S16-CR3
WFG-3001-45-S16-CR3
3000
1/2
Chrome3 Coated
350
S16
M 24x1.5
12
12
38.1
54.0
17.5
46.0
8.5
39.00
32.50
24
0.19
73071990
WFG-3002-45-L18-CR3
WFG-3002-45-L18-CR3
3000
3/4
Chrome3 Coated
315
L18
M 26x1.5
15
19
47.6
65.0
22.2
52.0
7.5
40.15
32.50
30
0.27
73071990
WFG-3002-45-L22-CR3
WFG-3002-45-L22-CR3
3000
3/4
Chrome3 Coated
160
L22
M 30x2
19
19
47.6
65.0
22.2
52.0
7.5
40.15
32.50
30
0.26
73071990
WFG-3002-45-S20-CR3
WFG-3002-45-S20-CR3
3000
3/4
Chrome3 Coated
350
S20
M 30x2
16
19
47.6
65.0
22.2
52.0
10.5
40.15
32.50
30
0.28
73071990
WFG-3002-45-S25-CR3
WFG-3002-45-S25-CR3
3000
3/4
Chrome3 Coated
350
S25
M 36x2
20
19
47.6
65.0
22.2
52.0
12.0
40.15
32.50
30
0.28
73071990
WFG-3003-45-L28-CR3
WFG-3003-45-L28-CR3
3000
1
Chrome3 Coated
160
L28
M 36x2
24
25
52.4
70.0
26.2
59.0
7.5
47.00
37.35
36
0.39
73071990
WFG-3003-45-S25-CR3
WFG-3003-45-S25-CR3
3000
1
Chrome3 Coated
250
S25
M 36x2
20
25
52.4
70.0
26.2
59.0
12.0
47.00
37.35
36
0.42
73071990
WFG-3003-45-S30-CR3
WFG-3003-45-S30-CR3
3000
1
Chrome3 Coated
250
S30
M 42x2
24
25
52.4
70.0
26.2
59.0
13.5
47.00
37.35
36
0.43
73071990
WFG-3004-45-L35-CR3
WFG-3004-45-L35-CR3
3000
1 1/4
Chrome3 Coated
160
L35
M 45x2
27
27
58.7
79.0
30.2
73.0
10.5
51.80
40.40
41
0.60
73071990
WFG-3004-45-S30-CR3
WFG-3004-45-S30-CR3
3000
1 1/4
Chrome3 Coated
280
S30
M 42x2
25
27
58.7
79.0
30.2
73.0
13.5
51.80
40.40
41
0.61
73071990
WFG-3004-45-S38-CR3
WFG-3004-45-S38-CR3
3000
1 1/4
Chrome3 Coated
280
S38
M 52x2
27
27
58.7
79.0
30.2
73.0
16.0
51.80
40.40
41
0.66
73071990
WFG-3005-45-L42-CR3
WFG-3005-45-L42-CR3
3000
1 1/2
Chrome3 Coated
160
L42
M 52x2
36
36
69.9
94.0
35.7
83.0
11.0
60.45
45.20
50
0.83
73071990
WFG-3005-45-S38-CR3
WFG-3005-45-S38-CR3
3000
1 1/2
Chrome3 Coated
210
S38
M 52x2
30
36
69.9
94.0
35.7
83.0
16.0
60.45
45.20
50
0.92
73071990
WFG-6001-45-S16-CR3
WFG-6001-45-S16-CR3
6000
1/2
Chrome3 Coated
420
S16
M 24x1.5
12
12
40.5
56.4
18.2
47.8
8.5
39.00
32.50
24
0.20
73071990
WFG-6002-45-S16-CR3
WFG-6002-45-S16-CR3
6000
3/4
Chrome3 Coated
420
S16
M 24x1.5
12
17
50.8
71.0
23.8
61.0
8.5
40.15
32.50
32
0.34
73071990
WFG-6002-45-S20-CR3
WFG-6002-45-S20-CR3
6000
3/4
Chrome3 Coated
420
S20
M 30x2
16
17
50.8
71.0
23.8
61.0
10.5
40.15
32.50
32
0.34
73071990
WFG-6002-45-S25-CR3
WFG-6002-45-S25-CR3
6000
3/4
Chrome3 Coated
420
S25
M 36x2
20
17
50.8
71.0
23.8
61.0
12.0
40.15
32.50
32
0.35
73071990
WFG-6003-45-S25-CR3
WFG-6003-45-S25-CR3
6000
1
Chrome3 Coated
420
S25
M 36x2
20
24
57.2
81.0
27.8
70.0
12.0
47.00
37.35
41
0.55
73071990
WFG-6003-45-S30-CR3
WFG-6003-45-S30-CR3
6000
1
Chrome3 Coated
420
S30
M 42x2
25
24
57.2
81.0
27.8
70.0
13.5
47.00
37.35
41
0.55
73071990
WFG-6004-45-S30-CR3
WFG-6004-45-S30-CR3
6000
1 1/4
Chrome3 Coated
420
S30
M 42x2
25
31
66.7
95.0
31.8
78.0
13.5
51.80
40.40
46
0.70
73071990
WFG-6004-45-S38-CR3
WFG-6004-45-S38-CR3
6000
1 1/4
Chrome3 Coated
350
S38
M 52x2
30
31
66.7
95.0
31.8
78.0
16.0
51.80
40.40
46
0.70
73071990
WFG-6005-45-S30-CR3
WFG-6005-45-S30-CR3
6000
1 1/2
Chrome3 Coated
350
S30
M 42x2
25
36
79.4
113.0
36.5
95.0
13.5
60.45
45.20
50
0.98
73071990
WFG-6005-45-S38-CR3
WFG-6005-45-S38-CR3
6000
1 1/2
Chrome3 Coated
350
S38
M 52x2
30
36
79.4
113.0
36.5
95.0
16.0
60.45
45.20
50
1.00
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表