目錄: HAUFF
Created: 25.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAUFF
GKD 650 - Modular Seal
HAUFF
Pipe Seals
Modular Seal
Powered by
CAD模型選擇
{hauff/pipe_seals/modular_seal/gkd_650_asmtab.prj},{NB=10xGKD650 EPDM55 (architecture350)},{MR=EPDM},{RMIN=77},{RMAX=84},{AL=100.5},{PDMIN=177.8},{PDMAX=2020},{WT=165},{ANZ=10},{EX=949.04},{IN=806.78},{TA=1755.82},{LODDEST=architecture},{LODLEVEL=350},{PPATH=parts/gkd_650_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORE
Order ref.
ⁿ/ₐ
ARTNR
Article no.
ⁿ/ₐ
RMIN
Ring gap minimum
[mm]
RMAX
Ring gap maximum
[mm]
AL
Arc Length
[mm]
PDMIN
Pipe diameter minimum
[mm]
PDMAX
Pipe diameter maximum
[mm]
WT
Required wall thickness
[mm]
ANZ
Number of Segments
ⁿ/ₐ
5xGKD650 EPDM55
5xGKD650 EPDM55
1410065005
18.5
23
41.9
58
463
100
5
6xGKD650 EPDM55
6xGKD650 EPDM55
1410065006
77
84
100.5
177.8
2020
165
6
7xGKD650 EPDM55
7xGKD650 EPDM55
1410065007
77
84
100.5
177.8
2020
165
7
8xGKD650 EPDM55
8xGKD650 EPDM55
1410065008
77
84
100.5
177.8
2020
165
8
9xGKD650 EPDM55
9xGKD650 EPDM55
1410065009
77
84
100.5
177.8
2020
165
9
10xGKD650 EPDM55
10xGKD650 EPDM55
1410065010
77
84
100.5
177.8
2020
165
10
11xGKD650 EPDM55
11xGKD650 EPDM55
1410065011
77
84
100.5
177.8
2020
165
11
12xGKD650 EPDM55
12xGKD650 EPDM55
1410065012
77
84
100.5
177.8
2020
165
12
13xGKD650 EPDM55
13xGKD650 EPDM55
1410065013
77
84
100.5
177.8
2020
165
13
14xGKD650 EPDM55
14xGKD650 EPDM55
1410065014
77
84
100.5
177.8
2020
165
14
15xGKD650 EPDM55
15xGKD650 EPDM55
1410065015
77
84
100.5
177.8
2020
165
15
16xGKD650 EPDM55
16xGKD650 EPDM55
1410065016
77
84
100.5
177.8
2020
165
16
17xGKD650 EPDM55
17xGKD650 EPDM55
1410065017
77
84
100.5
177.8
2020
165
17
18xGKD650 EPDM55
18xGKD650 EPDM55
1410065018
77
84
100.5
177.8
2020
165
18
19xGKD650 EPDM55
19xGKD650 EPDM55
1410065019
77
84
100.5
177.8
2020
165
19
20xGKD650 EPDM55
20xGKD650 EPDM55
1410065020
77
84
100.5
177.8
2020
165
20
21xGKD650 EPDM55
21xGKD650 EPDM55
1410065021
77
84
100.5
177.8
2020
165
21
22xGKD650 EPDM55
22xGKD650 EPDM55
1410065022
77
84
100.5
177.8
2020
165
22
23xGKD650 EPDM55
23xGKD650 EPDM55
1410065023
77
84
100.5
177.8
2020
165
23
24xGKD650 EPDM55
24xGKD650 EPDM55
1410065024
77
84
100.5
177.8
2020
165
24
25xGKD650 EPDM55
25xGKD650 EPDM55
1410065025
77
84
100.5
177.8
2020
165
25
26xGKD650 EPDM55
26xGKD650 EPDM55
1410065026
77
84
100.5
177.8
2020
165
26
27xGKD650 EPDM55
27xGKD650 EPDM55
1410065027
77
84
100.5
177.8
2020
165
27
28xGKD650 EPDM55
28xGKD650 EPDM55
1410065028
77
84
100.5
177.8
2020
165
28
29xGKD650 EPDM55
29xGKD650 EPDM55
1410065029
77
84
100.5
177.8
2020
165
29
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表