目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HMIPM - Mini Indexing Plungers - Threaded
Harcourt
Spring Loaded Devices
Index Plungers
Powered by
CAD模型選擇
{harcourt/spring_loaded_devices/index_plungers/hmipm_asmtab.prj},{NB=HMIPM-8-4},{A=4},{B=8},{BALG='8','M8x1'},{PPATH=hmipm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ON
Part No.
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
PLOAD
Preload
[lbs]
MLOAD
Max. Load
[lbs]
HMIPM-8-4
HMIPM-8-4
4
21
15.0
16.5
27.5
5
6
9
26.98
HMIPM-10-5
HMIPM-10-5
5
25
18.0
20.0
34.0
6
8
13.49
35.97
HMIPM-10-6
HMIPM-10-6
6
25
18.0
20.0
34.0
6
8
13.49
35.97
HMIPM-12-7
HMIPM-12-7
7
28
20.0
23.5
40.5
7
10
22.48
51.71
HMIPM-16-8
HMIPM-16-8
8
33
23.0
25.5
47.5
10
12
24.73
78.68
HMIPM-16-10
HMIPM-16-10
10
33
23.0
25.5
47.5
10
12
24.73
78.68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表