目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
IR1140-HI, IR1140, IR1913-HI, IR1146-HI
Hammond Valve
Iron Valves
Gates
Powered by
CAD模型選擇
{hammondvalve/iron_valves/gates/2885_m_asmtab.prj},{NB=IR1140-HI-040},{VS=4.00},{CLASS=125},{MOD=2885-M},{BOMAT=Cast Iron ASTM A 126, Class B},{VSPN=040},{A=9.00},{B=22.75},{C=10.00},{D=9.00},{E=0.94},{CV=945},{SH=32.000},{HH=160.0},{H1=20.0},{D1=128.0},{ID=102.0},{A1=167.0},{A2=113.0},{D2=38.0},{A3=166.000},{H2=91.000},{R1=262.000},{R2=26.000},{H3=175.000},{DD=190.500},{D3=19.000},{D4=570.000},{D5=764.000},{R3=48.000},{A4=220.000},{A5=190.000},{A6=69.800},{A7=138.000},{A8=60.400},{D6=14.300},{BCON=0.500},{MATL=Material/Specifications},{PPATH=2885_m_asmtpl.prj},{LOD=},{WT=109}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PNH
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
CLASS
Class
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
CV
Cv
ⁿ/ₐ
WT
Weight
[lbs]
IR1140-HI-020
IR1140-HI-020
2.00
125
7.00
15.00
7.00
6.00
0.63
215
38
IR1140-HI-025
IR1140-HI-025
2.50
125
7.50
16.88
8.00
7.00
0.69
335
51
IR1140-HI-030
IR1140-HI-030
3.00
125
8.00
18.75
8.00
7.50
0.75
510
60
IR1140-HI-040
IR1140-HI-040
4.00
125
9.00
22.75
10.00
9.00
0.94
945
109
IR1140-HI-050
IR1140-HI-050
5.00
125
10.00
27.13
10.00
10.00
0.94
1525
155
IR1140-HI-060
IR1140-HI-060
6.00
125
10.50
30.13
12.00
11.00
1.00
2250
183
IR1140-HI-080
IR1140-HI-080
8.00
125
11.50
40.13
14.00
13.50
1.13
4150
295
IR1140-HI-100
IR1140-HI-100
10.00
125
13.00
48.25
16.00
16.00
1.19
6700
472
IR1140-HI-120
IR1140-HI-120
12.00
125
14.00
56.88
18.00
19.00
1.25
9925
642
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表