目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
33 - Wipers
Hallite
Wipers
33
Inch
Powered by
CAD模型選擇
{hallite/wipers/33/in/33i.prj},{NB=HALLITE 0851100},{CNSORDERNO=0851100},{VERSION=installed version},{DD1=2.250},{TOL=-0.0012/-0.0041},{D1=2.750},{D2=2.550},{L1=0.125},{L2=0.375},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
VERSION
Important note
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL
Tolerance f9
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
D2
Bearing Housing Diameter ØD2
[Inch]
L1
Length L1
[Inch]
L2
Length L2
[Inch]
HALLITE 1464100
1464100
installed version
0.500
-0.0006/-0.0023
0.900
0.700
0.125
0.250
HALLITE 1470700
1470700
installed version
0.625
-0.0006/-0.0023
1.025
0.825
0.125
0.250
HALLITE 1347700
1347700
installed version
0.750
-0.0008/-0.0028
1.150
0.950
0.125
0.250
HALLITE 1056700
1056700
installed version
0.875
-0.0008/-0.0028
1.275
1.075
0.125
0.250
HALLITE 1456300
1456300
installed version
1.000
-0.0008/-0.0028
1.400
1.200
0.125
0.250
HALLITE 1476700
1476700
installed version
1.125
-0.0008/-0.0028
1.625
1.425
0.125
0.375
HALLITE 1453100
1453100
installed version
1.250
-0.0010/-0.0034
1.750
1.550
0.125
0.375
HALLITE 1471800
1471800
installed version
1.375
-0.0010/-0.0034
1.875
1.675
0.125
0.375
HALLITE 0696900
0696900
installed version
1.500
-0.0010/-0.0034
2.000
1.800
0.125
0.375
HALLITE 0269600
0269600
installed version
1.625
-0.0010/-0.0034
2.125
1.925
0.125
0.375
HALLITE 0266400
0266400
installed version
1.750
-0.0010/-0.0034
2.250
2.050
0.125
0.375
HALLITE 0228100
0228100
installed version
2.000
-0.0012/-0.0041
2.500
2.300
0.125
0.375
HALLITE 0851100
0851100
installed version
2.250
-0.0012/-0.0041
2.750
2.550
0.125
0.375
HALLITE 1450000
1450000
installed version
2.500
-0.0012/-0.0041
3.000
2.800
0.125
0.375
HALLITE 2222400
2222400
installed version
2.750
-0.0012/-0.0041
3.250
3.050
0.125
0.375
HALLITE 0951300
0951300
installed version
3.000
-0.0012/-0.0041
3.500
3.300
0.125
0.375
HALLITE 1472500
1472500
installed version
3.250
-0.0014/-0.0048
4.000
3.650
0.187
0.500
HALLITE 1445000
1445000
installed version
3.500
-0.0014/-0.0048
4.250
3.900
0.187
0.500
HALLITE 1453300
1453300
installed version
4.000
-0.0014/-0.0048
4.750
4.400
0.187
0.500
HALLITE 1613600
1613600
installed version
4.500
-0.0014/-0.0048
5.250
4.900
0.187
0.500
HALLITE 0258600
0258600
installed version
5.000
-0.0017/-0.0056
5.750
5.400
0.187
0.500
HALLITE 0223500
0223500
installed version
5.500
-0.0017/-0.0056
6.250
5.900
0.187
0.500
HALLITE 0222500
0222500
installed version
6.000
-0.0017/-0.0056
6.750
6.400
0.187
0.500
HALLITE 1613100
1613100
installed version
6.500
-0.0017/-0.0056
7.500
7.000
0.250
0.625
HALLITE 1614600
1614600
installed version
7.000
-0.0017/-0.0056
8.000
7.500
0.250
0.625
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表