目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
656
Hallite
Single Acting Piston Seals
656
Inch
Powered by
CAD模型選擇
{hallite/single_act_piston_seals/656/in/656i.prj},{NB=HALLITE 4461300},{CNSORDERNO=4461300},{D1=3.500},{TOL1=+0.003 / +0.000},{DD1=2.750},{TOL2=+0.004 / -0.004},{SL=0.625},{L1=0.687},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
TOL1
Tolerance H9
[Inch]
DD1
Rod Diameter Ød1
[Inch]
TOL2
Tolerance js11
[Inch]
SL
Groove Section SL
[Inch]
L1
Length L1
[Inch]
HALLITE 4579200
4579200
2.000
+0.003 / +0.000
1.625
+0.003 / -0.003
0.273
0.300
HALLITE 4522700
4522700
2.500
+0.003 / +0.000
1.875
+0.003 / -0.003
0.500
0.550
HALLITE 4579100
4579100
2.625
+0.003 / +0.000
2.250
+0.003 / -0.003
0.273
0.300
HALLITE 4456700
4456700
3.250
+0.003 / +0.000
2.500
+0.004 / -0.004
0.625
0.687
HALLITE 4461300
4461300
3.500
+0.003 / +0.000
2.750
+0.004 / -0.004
0.625
0.687
HALLITE 4522800
4522800
4.000
+0.003 / +0.000
3.250
+0.004 / -0.004
0.625
0.687
HALLITE 4461400
4461400
4.500
+0.003 / +0.000
3.750
+0.004 / -0.004
0.625
0.687
HALLITE 4522900
4522900
5.000
+0.004 / +0.000
4.250
+0.004 / -0.004
0.625
0.687
HALLITE 4461500
4461500
5.500
+0.004 / +0.000
4.750
+0.005 / -0.005
0.625
0.687
HALLITE 4523000
4523000
6.000
+0.004 / +0.000
5.250
+0.005 / -0.005
0.625
0.687
HALLITE 4523100
4523100
6.500
+0.004 / +0.000
5.750
+0.005 / -0.005
0.625
0.687
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表