目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
621
Hallite
Rod Seals
621
Inch
Powered by
CAD模型選擇
{hallite/rod_seals/621/in/621i.prj},{NB=HALLITE 4486310},{CNSORDERNO=4486310},{DD1=4.500},{TOL1=-0.0014 / -0.0048},{D1=5.000},{TOL2=+0.005 / -0.005},{SL=0.562},{L1=0.619},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Diameter
[Inch]
TOL1
Tolerance f9
[Inch]
D1
Diameter
[Inch]
TOL2
Tolerance Js11
[Inch]
SL
Groove Section SL
[Inch]
L1
Length L1
[Inch]
HALLITE 4794110
4794110
1.250
-0.0010 / -0.0034
1.625
+0.003 / -0.003
0.250
0.275
HALLITE 4809910
4809910
1.250
-0.0010 / -0.0034
1.625
+0.003 / -0.003
0.313
0.344
HALLITE 4707710
4707710
1.375
-0.0010 / -0.0034
1.875
+0.003 / -0.003
0.375
0.413
HALLITE 4484410
4484410
1.500
-0.0010 / -0.0034
1.875
+0.003 / -0.003
0.250
0.275
HALLITE 4484510
4484510
1.500
-0.0010 / -0.0034
1.875
+0.003 / -0.003
0.312
0.344
HALLITE 4484910
4484910
1.500
-0.0010 / -0.0034
2.000
+0.004 / -0.004
0.375
0.413
HALLITE 4484610
4484610
1.750
-0.0010 / -0.0034
2.125
+0.004 / -0.004
0.250
0.275
HALLITE 4484710
4484710
1.750
-0.0010 / -0.0034
2.125
+0.004 / -0.004
0.375
0.413
HALLITE 4485010
4485010
1.750
-0.0010 / -0.0034
2.250
+0.004 / -0.004
0.375
0.413
HALLITE 4484810
4484810
2.000
-0.0012 / -0.0041
2.375
+0.004 / -0.004
0.375
0.413
HALLITE 4485110
4485110
2.000
-0.0012 / -0.0041
2.500
+0.004 / -0.004
0.375
0.413
HALLITE 4592510
4592510
2.125
-0.0012 / -0.0041
2.625
+0.004 / -0.004
0.375
0.413
HALLITE 4485210
4485210
2.250
-0.0012 / -0.0041
2.750
+0.004 / -0.004
0.375
0.413
HALLITE 4485310
4485310
2.375
-0.0012 / -0.0041
2.875
+0.004 / -0.004
0.375
0.413
HALLITE 4485410
4485410
2.500
-0.0012 / -0.0041
3.000
+0.004 / -0.004
0.375
0.413
HALLITE 4794310
4794310
2.500
-0.0012 / -0.0041
3.125
+0.004 / -0.004
0.500
0.550
HALLITE 4485510
4485510
2.750
-0.0012 / -0.0041
3.250
+0.004 / -0.004
0.375
0.413
HALLITE 4485610
4485610
3.000
-0.0012 / -0.0041
3.500
+0.004 / -0.004
0.375
0.413
HALLITE 4486810
4486810
3.000
-0.0012 / -0.0041
3.625
+0.004 / -0.004
0.500
0.550
HALLITE 4489310
4489310
3.000
-0.0012 / -0.0041
3.750
+0.004 / -0.004
0.625
0.688
HALLITE 4485710
4485710
3.250
-0.0014 / -0.0048
3.750
+0.004 / -0.004
0.375
0.413
HALLITE 4790710
4790710
3.250
-0.0014 / -0.0048
4.000
+0.004 / -0.004
0.625
0.688
HALLITE 4485810
4485810
3.500
-0.0014 / -0.0048
4.000
+0.004 / -0.004
0.375
0.413
HALLITE 4486910
4486910
3.500
-0.0014 / -0.0048
4.125
+0.004 / -0.004
0.500
0.550
HALLITE 4573610
4573610
3.500
-0.0014 / -0.0048
4.250
+0.004 / -0.004
0.625
0.688
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表