目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
16
Hallite
Rod Seals
16
Metric
Powered by
CAD模型選擇
{hallite/rod_seals/16/mm/16m.prj},{NB=HALLITE 8647810},{ORDER=86478},{CNSMAT=10},{DD1=105},{TOL1=-0.036 / -0.123},{D1=120.5},{TOL2=+0.25 / +0.00},{L1=6.3},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
TOL1
Tolerance F9
[mm]
D1
Bore Diameter ØD1
[mm]
TOL2
Tolerance H11
[mm]
L1
Length L1
[mm]
HALLITE 8610610
8610610
12
-0.016 / -0.059
19.5
+0.13 / +0.00
3.2
HALLITE 8609810
8609810
14
-0.016 / -0.059
21.5
+0.13 / +0.00
3.2
HALLITE 8617910
8617910
15
-0.016 / -0.059
22.5
+0.13 / +0.00
3.2
HALLITE 6622510
6622510
16
-0.016 / -0.059
23.5
+0.13 / +0.00
3.2
HALLITE 6622610
6622610
18
-0.016 / -0.059
25.5
+0.13 / +0.00
3.2
HALLITE 6594810
6594810
20
-0.020 / -0.072
31.0
+0.13 / +0.00
4.2
HALLITE 6594910
6594910
22
-0.020 / -0.072
33.0
+0.13 / +0.00
4.2
HALLITE 6595010
6595010
25
-0.020 / -0.072
36.0
+0.13 / +0.00
4.2
HALLITE 6622710
6622710
28
-0.020 / -0.072
39.0
+0.13 / +0.00
4.2
HALLITE 6595110
6595110
30
-0.020 / -0.072
41.0
+0.13 / +0.00
4.2
HALLITE 6595210
6595210
32
-0.025 / -0.087
43.0
+0.13 / +0.00
4.2
HALLITE 6622810
6622810
35
-0.025 / -0.087
46.0
+0.13 / +0.00
4.2
HALLITE 6595310
6595310
36
-0.025 / -0.087
47.0
+0.13 / +0.00
4.2
HALLITE 6595410
6595410
40
-0.025 / -0.087
55.5
+0.19 / +0.00
6.3
HALLITE 8607510
8607510
43
-0.025 / -0.087
58.5
+0.19 / +0.00
6.3
HALLITE 6595510
6595510
45
-0.025 / -0.087
60.5
+0.19 / +0.00
6.3
HALLITE 6595610
6595610
50
-0.025 / -0.087
65.5
+0.19 / +0.00
6.3
HALLITE 6595710
6595710
56
-0.030 / -0.104
71.5
+0.19 / +0.00
6.3
HALLITE 6595810
6595810
60
-0.030 / -0.104
75.5
+0.19 / +0.00
6.3
HALLITE 6595910
6595910
63
-0.030 / -0.104
78.5
+0.19 / +0.00
6.3
HALLITE 6596010
6596010
65
-0.030 / -0.104
80.5
+0.22 / +0.00
6.3
HALLITE 6596110
6596110
70
-0.030 / -0.104
85.5
+0.22 / +0.00
6.3
HALLITE 6596210
6596210
75
-0.030 / -0.104
90.5
+0.22 / +0.00
6.3
HALLITE 8611210
8611210
78
-0.030 / -0.104
93.5
+0.22 / +0.00
6.3
HALLITE 6596310
6596310
80
-0.030 / -0.104
95.5
+0.22 / +0.00
6.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表