目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
653 - Rod Buffer Seals
Hallite
Rod Buffer Seals
653
Inch
Powered by
CAD模型選擇
{hallite/rod_buffer_seals/653/in/653i.prj},{NB=HALLITE 4514810},{CNSORDERNO=4514810},{DD1=3.50},{TOL1=-0.0014 / -0.0048},{D1=4.116},{TOL2=+0.004 / -0.004},{L1=0.247},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL1
Tolerance f9
[Inch]
D1
Bore Diameter ØD1
[Inch]
TOL2
Tolerance Js11
[Inch]
L1
Length L1
[Inch]
HALLITE 4521310
4521310
2.00
-0.0012 / -0.0041
2.424
+0.004 / -0.004
0.166
HALLITE 4514610
4514610
2.50
-0.0012 / -0.0041
2.924
+0.004 / -0.004
0.166
HALLITE 4533510
4533510
2.75
-0.0012 / -0.0041
3.174
+0.004 / -0.004
0.166
HALLITE 4515910
4515910
3.00
-0.0012 / -0.0041
3.616
+0.004 / -0.004
0.247
HALLITE 4514810
4514810
3.50
-0.0014 / -0.0048
4.116
+0.004 / -0.004
0.247
HALLITE 4524610
4524610
4.00
-0.0014 / -0.0048
4.616
+0.004 / -0.004
0.247
HALLITE 4588310
4588310
7.00
-0.0016 / -0.0056
7.616
+0.006 / -0.006
0.247
HALLITE 4753410
4753410
8.00
-0.0020 / -0.0065
8.610
+0.006 / -0.006
0.247
HALLITE 4744810
4744810
8.50
-0.0020 / -0.0065
9.116
+0.006 / -0.006
0.247
HALLITE 4764910
4764910
12.00
-0.0020 / -0.0065
12.950
+0.007 / -0.007
0.319
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表