目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
416 - Rod Buffer Seals
Hallite
Rod Buffer Seals
416
Inch
Powered by
CAD模型選擇
{hallite/rod_buffer_seals/416/in/416i.prj},{NB=HALLITE 7206500},{ORDERNO=72065},{DD1=3.625},{TOL1=-0.0014 / -0.0048},{D1=4.219},{TOL2=+0.005 / -0.000},{L1=0.248},{CNSMAT=00},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL1
Tolerance f9
[Inch]
D1
Bore Diameter ØD1
[Inch]
TOL2
Tolerance H10
[Inch]
L1
Length L1
[Inch]
HALLITE 7200500
7200500
0.750
-0.0008 / -0.0028
1.037
+0.003 / -0.000
0.126
HALLITE 7201000
7201000
1.000
-0.0008 / -0.0028
1.287
+0.004 / -0.000
0.126
HALLITE 7202300
7202300
1.250
-0.0010 / -0.0034
1.587
+0.004 / -0.000
0.126
HALLITE 7220000
7220000
1.500
-0.0010 / -0.0034
1.787
+0.004 / -0.000
0.126
HALLITE 7202500
7202500
1.500
-0.0010 / -0.0034
1.921
+0.004 / -0.000
0.165
HALLITE 7202000
7202000
1.750
-0.0010 / -0.0034
2.037
+0.005 / -0.000
0.126
HALLITE 7203000
7203000
1.750
-0.0010 / -0.0034
2.171
+0.005 / -0.000
0.165
HALLITE 7203500
7203500
2.000
-0.0012 / -0.0041
2.421
+0.005 / -0.000
0.165
HALLITE 7204000
7204000
2.500
-0.0012 / -0.0041
2.921
+0.005 / -0.000
0.165
HALLITE 7204500
7204500
2.750
-0.0012 / -0.0041
3.171
+0.005 / -0.000
0.165
HALLITE 7205400
7205400
2.750
-0.0012 / -0.0041
3.344
+0.005 / -0.000
0.248
HALLITE 7205000
7205000
3.000
-0.0012 / -0.0041
3.421
+0.005 / -0.000
0.165
HALLITE 7205500
7205500
3.000
-0.0014 / -0.0048
3.594
+0.005 / -0.000
0.248
HALLITE 7206000
7206000
3.500
-0.0014 / -0.0048
4.094
+0.005 / -0.000
0.248
HALLITE 7206500
7206500
3.625
-0.0014 / -0.0048
4.219
+0.005 / -0.000
0.248
HALLITE 7207000
7207000
3.750
-0.0014 / -0.0048
4.344
+0.005 / -0.000
0.248
HALLITE 7207500
7207500
4.000
-0.0014 / -0.0048
4.594
+0.005 / -0.000
0.248
HALLITE 7210000
7210000
4.500
-0.0014 / -0.0048
5.307
+0.006 / -0.000
0.319
HALLITE 7207900
7207900
4.500
-0.0014 / -0.0048
5.094
+0.006 / -0.000
0.248
HALLITE 7208000
7208000
4.750
-0.0014 / -0.0048
5.344
+0.006 / -0.000
0.248
HALLITE 7208500
7208500
5.000
-0.0014 / -0.0048
5.594
+0.006 / -0.000
0.248
HALLITE 7209000
7209000
5.125
-0.0017 / -0.0056
5.719
+0.006 / -0.000
0.248
HALLITE 7209500
7209500
5.375
-0.0017 / -0.0056
5.969
+0.006 / -0.000
0.248
HALLITE 7210500
7210500
5.500
-0.0017 / -0.0056
6.307
+0.006 / -0.000
0.319
HALLITE 7211000
7211000
6.000
-0.0017 / -0.0056
6.807
+0.006 / -0.000
0.319
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表