目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
SSR - PTFE Profiles
Hallite
PTFE Profiles
SSR
Inch
Powered by
CAD模型選擇
{hallite/ptfe_profiles/ssr/in/ssri.prj},{NB=HALLITE SSRER05625N711},{CNSORDERNO=SSRER05625N711},{DD1=6.058},{D1=5.625},{L1=0.165},{TOL3=+0.008},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Bore Diameter ØD1
[Inch]
TOL1
Tolerance H9
ⁿ/ₐ
D1
Rod Diameter Ød1
[Inch]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[Inch]
TOL3
Tolerance
ⁿ/ₐ
HALLITE SSRER01000N711
SSRER01000N711
1.193
+0,0025/0,0000
1.000
+0,0020/0,0000
0.087
+0.008
HALLITE SSRER01125N711
SSRER01125N711
1.318
+0,0025/0,0000
1.125
+0,0020/0,0000
0.087
+0.008
HALLITE SSRER01250N711
SSRER01250N711
1.443
+0,0025/0,0000
1.250
+0,0025/0,0000
0.087
+0.008
HALLITE SSRER01375N711
SSRER01375N711
1.568
+0,0025/0,0000
1.375
+0,0025/0,0000
0.087
+0.008
HALLITE SSRER01500N711
SSRER01500N711
1.795
+0,0025/0,0000
1.500
+0,0025/0,0000
0.126
+0.008
HALLITE SSRER01625N711
SSRER01625N711
1.920
+0,0025/0,0000
1.625
+0,0025/0,0000
0.126
+0.008
HALLITE SSRER01750N711
SSRER01750N711
2.045
+0,0030/0,0000
1.750
+0,0025/0,0000
0.126
+0.008
HALLITE SSRER01875N711
SSRER01875N711
2.170
+0,0030/0,0000
1.875
+0,0025/0,0000
0.126
+0.008
HALLITE SSRER02000N711
SSRER02000N711
2.295
+0,0030/0,0000
2.000
+0,0030/0,0000
0.126
+0.008
HALLITE SSRER02125N711
SSRER02125N711
2.420
+0,0030/0,0000
2.125
+0,0030/0,0000
0.126
+0.008
HALLITE SSRER02250N711
SSRER02250N711
2.545
+0,0030/0,0000
2.250
+0,0030/0,0000
0.126
+0.008
HALLITE SSRER02375N711
SSRER02375N711
2.670
+0,0030/0,0000
2.375
+0,0030/0,0000
0.126
+0.008
HALLITE SSRER02500N711
SSRER02500N711
2.795
+0,0030/0,0000
2.500
+0,0030/0,0000
0.126
+0.008
HALLITE SSRER02625N711
SSRER02625N711
2.920
+0,0030/0,0000
2.625
+0,0030/0,0000
0.126
+0.008
HALLITE SSRER02750N711
SSRER02750N711
3.045
+0,0030/0,0000
2.750
+0,0030/0,0000
0.126
+0.008
HALLITE SSRER02875N711
SSRER02875N711
3.170
+0,0035/0,0000
2.875
+0,0030/0,0000
0.126
+0.008
HALLITE SSRER03000N711
SSRER03000N711
3.433
+0,0035/0,0000
3.000
+0,0030/0,0000
0.165
+0.008
HALLITE SSRER03125N711
SSRER03125N711
3.558
+0,0035/0,0000
3.125
+0,0030/0,0000
0.165
+0.008
HALLITE SSRER03250N711
SSRER03250N711
3.683
+0,0035/0,0000
3.250
+0,0035/0,0000
0.165
+0.008
HALLITE SSRER03375N711
SSRER03375N711
3.808
+0,0035/0,0000
3.375
+0,0035/0,0000
0.165
+0.008
HALLITE SSRER03500N711
SSRER03500N711
3.933
+0,0035/0,0000
3.500
+0,0035/0,0000
0.165
+0.008
HALLITE SSRER03625N711
SSRER03625N711
4.058
+0,0035/0,0000
3.625
+0,0035/0,0000
0.165
+0.008
HALLITE SSRER03750N711
SSRER03750N711
4.183
+0,0035/0,0000
3.750
+0,0035/0,0000
0.165
+0.008
HALLITE SSRER03875N711
SSRER03875N711
4.308
+0,0035/0,0000
3.875
+0,0035/0,0000
0.165
+0.008
HALLITE SSRER04000N711
SSRER04000N711
4.433
+0,0035/0,0000
4.000
+0,0035/0,0000
0.165
+0.008
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表