目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
780
Hallite
Double Acting Piston Seals
780
Metric
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/780/mm/780m.prj},{NB=HALLITE 5004410},{CNSORDERNO=5004410},{D1=80},{TOL1=+0.07 / +0.00},{DD1=62},{TOL2=+0.00 / -0.07},{DD2=76.0},{TOL3=+0.00 / -0.07},{DD3=79.0},{TOL4=+0.00 / -0.19},{L1=22.5},{L2=3.6},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
[mm]
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance h9
[mm]
DD2
Bearing Housing Diameter Ød2
[mm]
TOL3
Tolerance h9
[mm]
DD3
Piston Diameter Ød3
[mm]
TOL4
Tolerance h11
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
HALLITE 5006710
5006710
20
+0.05 / +0.00
11
+0.00 / -0.04
17.0
+0.00 / -0.04
19.0
+0.00 / -0.13
13.5
2.1
HALLITE 5003710
5003710
25
+0.05 / +0.00
15
+0.00 / -0.04
21.0
+0.00 / -0.05
24.0
+0.00 / -0.13
12.0
4.0
HALLITE 5003810
5003810
25
+0.05 / +0.00
16
+0.00 / -0.04
22.0
+0.00 / -0.05
24.0
+0.00 / -0.13
13.5
2.1
HALLITE 5006410
5006410
30
+0.05 / +0.00
17
+0.00 / -0.04
27.0
+0.00 / -0.05
29.0
+0.00 / -0.13
15.4
6.3
HALLITE 5003910
5003910
30
+0.05 / +0.00
21
+0.00 / -0.05
27.0
+0.00 / -0.05
29.0
+0.00 / -0.13
13.5
2.1
HALLITE 5001410
5001410
32
+0.06 / +0.00
22
+0.00 / -0.05
28.5
+0.00 / -0.05
30.5
+0.00 / -0.16
16.4
6.3
HALLITE 5001420
5001420
32
+0.06 / +0.00
22
+0.00 / -0.05
28.0
+0.00 / -0.07
31.0
+0.00 / -0.16
15.5
2.6
HALLITE 5001510
5001510
35
+0.06 / +0.00
25
+0.00 / -0.05
31.4
+0.00 / -0.06
33.5
+0.00 / -0.16
16.4
6.3
HALLITE 5001520
5001520
35
+0.06 / +0.00
25
+0.00 / -0.05
31.0
+0.00 / -0.06
34.0
+0.00 / -0.16
15.5
2.6
HALLITE 5001310
5001310
40
+0.06 / +0.00
24
+0.00 / -0.05
35.4
+0.00 / -0.06
38.5
+0.00 / -0.16
18.4
6.3
HALLITE 5004010
5004010
40
+0.06 / +0.00
30
+0.00 / -0.05
35.4
+0.00 / -0.06
38.5
+0.00 / -0.16
16.4
6.3
HALLITE 5005810
5005810
40
+0.06 / +0.00
30
+0.00 / -0.05
37.0
+0.00 / -0.06
39.0
+0.00 / -0.16
12.5
4.0
HALLITE 5000710
5000710
45
+0.06 / +0.00
29
+0.00 / -0.05
40.4
+0.00 / -0.06
43.5
+0.00 / -0.16
18.4
6.3
HALLITE 5004110
5004110
45
+0.06 / +0.00
31
+0.00 / -0.06
41.0
+0.00 / -0.06
44.0
+0.00 / -0.16
15.5
2.6
HALLITE 5001610
5001610
45
+0.06 / +0.00
35
+0.00 / -0.06
40.4
+0.00 / -0.06
43.5
+0.00 / -0.16
16.4
6.3
HALLITE 5000810
5000810
50
+0.06 / +0.00
34
+0.00 / -0.06
45.4
+0.00 / -0.06
48.5
+0.00 / -0.16
18.4
6.3
HALLITE 5000820
5000820
50
+0.06 / +0.00
34
+0.00 / -0.06
46.0
+0.00 / -0.06
49.0
+0.00 / -0.16
20.5
3.1
HALLITE 5004810
5004810
50
+0.06 / +0.00
38
+0.00 / -0.06
46.0
+0.00 / -0.06
49.4
+0.00 / -0.16
20.5
4.2
HALLITE 5005910
5005910
50
+0.06 / +0.00
40
+0.00 / -0.06
47.0
+0.00 / -0.06
49.0
+0.00 / -0.16
12.5
4.0
HALLITE 5000910
5000910
55
+0.07 / +0.00
39
+0.00 / -0.06
50.4
+0.00 / -0.07
53.5
+0.00 / -0.19
18.4
6.3
HALLITE 5000920
5000920
55
+0.07 / +0.00
39
+0.00 / -0.06
51.0
+0.00 / -0.07
54.0
+0.00 / -0.19
20.5
3.1
HALLITE 5001010
5001010
60
+0.07 / +0.00
44
+0.00 / -0.06
55.4
+0.00 / -0.07
58.5
+0.00 / -0.19
18.4
6.3
HALLITE 5001020
5001020
60
+0.07 / +0.00
44
+0.00 / -0.06
56.0
+0.00 / -0.07
59.0
+0.00 / -0.19
20.5
3.1
HALLITE 5004910
5004910
60
+0.07 / +0.00
48
+0.00 / -0.06
56.0
+0.00 / -0.07
59.4
+0.00 / -0.19
20.5
4.2
HALLITE 5001110
5001110
63
+0.07 / +0.00
47
+0.00 / -0.06
58.4
+0.00 / -0.07
61.5
+0.00 / -0.19
18.4
6.3
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
605
Hallite
05.03.2024
506 - Bearings
Hallite
05.03.2024
38 - Wipers
Hallite
05.03.2024
839 - Wipers
Hallite
05.03.2024
601
Hallite
05.03.2024
33 - Wipers
Hallite
05.03.2024
831 - Wipers
Hallite
05.03.2024
16
Hallite
05.03.2024
839N - Wipers
Hallite
05.03.2024
R16 - PTFE Profiles
Hallite
02.06.2023
621
Hallite
05.03.2024
754
Hallite
05.03.2024
834 - Wipers
Hallite
05.03.2024
753 - Double Acting Piston Seals
Hallite
02.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表