目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
910 - Additional Products
Hallite
Additional Products
910
Metric
Powered by
CAD模型選擇
{hallite/additional_products/910/mm/910m.prj},{NB=HALLITE 9120095},{CNSORDERNO=9120095},{D1=120},{DD1=112.0},{L1=15.0},{INFO=Web info},{HIDE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
DD1
Rod Diameter Ød1
[mm]
L1
Length L1
[mm]
HALLITE 9030005
9030005
30
26.0
8.0
HALLITE 9035005
9035005
35
31.0
8.0
HALLITE 9040005
9040005
40
35.0
10.0
HALLITE 9045015
9045015
45
40.0
20.0
HALLITE 9045025
9045025
45
41.0
20.0
HALLITE 9050015
9050015
50
44.0
15.0
HALLITE 9050025
9050025
50
45.0
15.0
HALLITE 9050035
9050035
50
45.0
20.0
HALLITE 9050005
9050005
50
46.0
15.0
HALLITE 9055005
9055005
55
49.0
8.0
HALLITE 9055015
9055015
55
50.0
15.0
HALLITE 9055025
9055025
55
50.0
20.0
HALLITE 9058005
9058005
58
53.0
6.1
HALLITE 9060035
9060035
60
54.0
8.0
HALLITE 9060015
9060015
60
54.0
15.0
HALLITE 9060025
9060025
60
55.0
15.0
HALLITE 9063005
9063005
63
58.0
20.0
HALLITE 9065035
9065035
65
59.0
20.0
HALLITE 9065015
9065015
65
60.0
15.0
HALLITE 9065025
9065025
65
60.0
20.0
HALLITE 9070025
9070025
70
64.0
10.0
HALLITE 9070015
9070015
70
64.0
15.0
HALLITE 9070035
9070035
70
64.0
20.0
HALLITE 9070055
9070055
70
65.0
20.0
HALLITE 9075015
9075015
75
69.0
10.0
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表