目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1113 - Clamping Bars
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1113 Clamping Bars
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11136_11138_spannleisten/eh_11136_11138.prj},{NB=1113.600 Spannleiste},{BESTNR=1113.600},{BESTNR1=EH_11136},{L1=140},{B1=40},{B2=14.3},{B3=24},{H1=50},{H2=10},{H3=20},{L2=35.0},{L3=35},{N=2},{Y=12},{G=1550},{SYSTEM=V70},{D1=13.500},{D2=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
L1
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
L3
[mm]
N
ⁿ/ₐ
Y
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1113.600 Clamping Bar
1113.600
140
40
14.3
24
50
10
20
35.0
35
2
12
1550
V70
1113.700 Clamping Bar
1113.700
200
40
14.3
24
50
10
20
30.0
35
4
12
2130
V70
1113.800 Clamping Bar
1113.800
300
40
14.3
24
50
10
20
27.5
35
7
12
3360
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表