目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1011 - Mounting Blocks
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V40
EH 1011 Mounting Blocks
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v40/eh_10111_10113_aufspannkoerper/eh_10111_10113.prj},{NB=1011.100 Aufspannkoerper},{BESTNR=1011.100},{BESTNRX=EH 10111},{BESTNR1=EH_10111},{B1=25},{L1=40},{B2=10},{B3=17.2},{N=1},{L2=20},{H1=40},{H2=6.5},{H3=12.5},{D1=8.25},{G=147},{SYSTEM=V40},{F=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
L1
[mm]
B2
[mm]
B3
[mm]
N
ⁿ/ₐ
L2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
D1
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1011.100 Mounting Block
1011.100
25
40
10
17.2
1
20
40
6.5
12.5
8.25
147
V40
1011.200 Mounting Block
1011.200
25
40
10
17.2
3
20
80
6.5
12.5
8.25
340
V40
1011.300 Mounting Block
1011.300
25
40
10
17.2
5
20
120
6.5
12.5
8.25
530
V40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表