目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23080. - Collar Nuts with Spherical Seat
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23080. Collar Nuts with Spherical Seat
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2308_sechskantmuttern_mit_kugelpfanne/eh_2308508_asmtbl.prj},{NB=EH 23080.0510 Sechskantmutter mit Kugelpfanne (0Vorrichtungssysteme)},{BESTNR=EH 23080.0510},{BESTNR1=EH_2308.510},{ROT=0},{D1=M10},{D2=21},{M=17.5},{S=16},{G=27},{SYSTEM=V70},{D=10},{E=18.5},{DK=8.5},{F=5.6},{C=8.0},{D3=17.8},{DG=8.376},{PPATH=eh_2308_2_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
[mm]
M
~
[mm]
S
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23080.0508 Collar Nut ...
EH 23080.0508
M8
17
14.0
13
12
V40
EH 23080.0510 Collar Nut ...
EH 23080.0510
M10
21
17.5
16
27
V70
EH 23080.0512 Collar Nut ...
EH 23080.0512
M12
24
21.5
18
38
V70/L12
EH 23080.0516 Collar Nut ...
EH 23080.0516
M16
30
28.0
24
68
V70/L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表