目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23390. - Eccentric Levers with Fulcrum Pin
Halder
Standard Parts
Clamping Elements
EH 23390. Eccentric Levers, with fulcrum pin
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2339/eh_2339.prj},{NB=EH 23390.0412 Exzenterhebel},{BESTNR=23390.0412},{BESTNR1=2339.412},{AUS=Stahl},{B1=20},{D=12},{L1=157},{R1=28.0},{R2=34.29},{B2=14},{H1=31.81},{H2=21},{H3=18},{S=6.29},{HUB=16.29},{G=263},{B2X=6.000},{B3=20.000},{B4=24.000},{C2=24.000},{RX=0.590},{WX=15.000},{V=BA},{A1=1.500},{L2=92.000},{L3=5.000},{L4=27.000},{F=0.800},{B=1.800},{A=3.300},{D5=1.300},{R1X=1.000},{R2X=0.500},{M=1.100},{D2=18.100},{R3=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
B1
[mm]
D
H11
[mm]
L1
[mm]
R1
[mm]
R2
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
S
eccentric stroke
[mm]
HUB
r2-h3 total stroke
[mm]
G
weight
[g]
23390.0408 Eccentric Leve...
23390.0408
steel
13
8
114
17.2
21.07
9
19.54
14
12
3.87
9.07
81
23390.0410 Eccentric Leve...
23390.0410
steel
17
10
138
21.6
26.45
12
24.54
17
15
4.85
11.45
151
23390.0412 Eccentric Leve...
23390.0412
steel
20
12
157
28.0
34.29
14
31.81
21
18
6.29
16.29
263
23390.0508 Eccentric Leve...
23390.0508
Stainless Steel
13
8
114
17.2
21.07
9
19.54
14
12
3.87
9.07
77
23390.0510 Eccentric Leve...
23390.0510
Stainless Steel
17
10
138
21.6
26.45
12
24.54
17
15
4.85
11.45
148
23390.0512 Eccentric Leve...
23390.0512
Stainless Steel
20
12
157
28.0
34.29
14
31.81
21
18
6.29
16.29
253
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表